Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) White, 6-in.

Model Number: P313-06N-WH


  • Splits the audio signal from a computer or MP3 device
  • Use two sets of headphones on a single iPod or MP3 player
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 3.5mm Stereo Splitter Cable splits the audio signal from your computer to multiple speakers or, allows connection of two headphones to a single iPod®, MP3 player or any audio device utilizing the 3.5mm stereo jack. Fully molded connectors ensure long life usability.

Features

  • Splits a stereo audio signal into two signals
  • Allows two headsets to attach to a single audio player
  • Fully-molded construction

Package Includes

  • 6-in. White 3.5mm Male to 2x 3.5mm Female Splitter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187826
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 1(2) 3.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P312-001 | Digital Signage & Audio/Video P312-001 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft.
P312-001-2RA | Digital Signage & Audio/Video P312-001-2RA 3.5mm Mini Stereo Audio Cable with two Right-Angle plugs (M/M), 1 ft.
P312-001-RA | Digital Signage & Audio/Video P312-001-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 1 ft.
P312-003-RA | Digital Signage & Audio/Video P312-003-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 3 ft.
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.
P312-006-RA | Digital Signage & Audio/Video P312-006-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 6 ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P312-025 | Digital Signage & Audio/Video P312-025 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft.
P312-050 | Digital Signage & Audio/Video P312-050 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 50 ft.

Resources & Downloads

support icon

Do you own a
P313-06N-WH

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.