Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA

Model Number: N238-001-GY-TFA


Terminate your Cat6a wall jack without using a punchdown tool. Ideal for standard keystone wallplates, patch panels and surface-mount boxes.
  • Easy to terminate—no punchdown tool required
  • Features a shutter / dust cap that protects from dust and contaminants when not in use
  • RJ45 port compatible with all Cat6a cables
  • Toolless punchdown connection compatible with 22-24AWG Solid Wire cabling
  • Power over Ethernet Plus (PoE+) compliant, specially designed to prevent spark-gap erosion
  • Meets all EIA/TIA Cat6a requirements
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Strengthen your high-speed network with Tripp Lite’s N238-001-GY-TFA Toolless Cat6a Keystone Jack. Terminate your Cat6a wall jack without using a punchdown tool. Just lace the conductors into the stuffer cap, press the 110 connector, and lock the jack into place. Use in standard keystone wallplates, patch panels and surface-mount boxes. RJ45 port is compatible with all Cat6a cables, and toolless punchdown connection is compatible with 22-24AWG Solid wire cabling. Power over Ethernet Plus (PoE+) compliant.

Features

Strengthens Your High-Speed Network
  • Ideal for standard keystone wallplates, patch panels and surface-mount boxes
  • Lets you terminate your Cat6a wall jack without using a punchdown tool
  • Toolless punchdown connection compatible with 22-24AWG Solid Wire cabling
  • RJ45 port compatible with all Cat6a cables
  • Power over Ethernet Plus (PoE+) compliant, specially designed to prevent spark-gap erosion
Superior Construction for Superior Performance
  • UL-listed
  • Meets all EIA/TIA Cat6a requirements
  • Features a shutter / dust cap that protects from dust and contaminants when not in use
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchasing

Package Includes

  • N238-001-GY-TFA Toolless Cat6a Keystone Jack, PoE+ Compliant, Gray
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332189950
PHYSICAL
ColorGray
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1110 IDC
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N223-01K-BL | Network Cables & Adapters N223-01K-BL Cat6a Cables, 10G Bulk UnShielded UTP Solid-Core PVC CMR Cable, Blue, 1000 ft.
N261-003-AQ | Network Cables & Adapters N261-003-AQ Cat6a Cables, Snagless 10G Certified Patch Cable, (RJ45 M/M), Aqua, 3 ft.
N261-003-BK | Network Cables & Adapters N261-003-BK Cat6a Cables, Snagless 10G Certified Patch Cable, (RJ45 M/M), Black, 3 ft.
N261-005-AQ | Network Cables & Adapters N261-005-AQ Cat6a Cables, Snagless 10G Certified Patch Cable, (RJ45 M/M), Aqua, 5 ft.
N261-005-BK | Network Cables & Adapters N261-005-BK Cat6a Cables, Snagless 10G Certified Patch Cable, (RJ45 M/M), Black, 5 ft.
Digital Signage & Audio/Video
  Model Number Description
N062-012-KJ | Digital Signage & Audio/Video N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Digital Signage & Audio/Video N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Digital Signage & Audio/Video N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Digital Signage & Audio/Video N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Network Panels, Jacks & Hardware
  Model Number Description
N062-012-KJ | Network Panels, Jacks & Hardware N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Network Panels, Jacks & Hardware N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Network Panels, Jacks & Hardware N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Network Panels, Jacks & Hardware N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Faceplates & Boxes
  Model Number Description
N042-001-04-WH | Faceplates & Boxes N042-001-04-WH 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
N042-001-WH | Faceplates & Boxes N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
N080-101 | Faceplates & Boxes N080-101 1-Port Keystone Single-Gang Faceplate, White, TAA
N080-102 | Faceplates & Boxes N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
N080-103 | Faceplates & Boxes N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Resources & Downloads

support icon

Do you own a
N238-001-GY-TFA

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.