DisplayPort to HDMI over Cat5/6 Active Extender Kit, Pigtail Transmitter/Receiver for Video/Audio, 150 ft. (45.72 m), TAA
- Extends 1080i signal up to 150-ft. (45.72 m), 1080p signal up to 125-ft. (38.1 m)
- Supports 24-bit True Color (8 bits per channel) and stereo audio
- Included USB Micro-B cables supply power to both units
- Works with all operating systems
- Plug and play—no software or drivers to install
- HDCP 1.3 compliant
- Built-in HDMI cable latches tightly for more secure connection
- 1-year limited warranty
Overview
One Cat5e/6 cable connects the transmitter and receiver (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series). A built-in DisplayPort cable connects the transmitter to the source, while a built-in HDMI cable connects the receiver to the display. The built-in HDMI cable features a latching connector that helps prevent accidental disconnection. Included USB Micro-B cables connect the transmitter to a USB port on the DisplayPort computer or a USB wall charger (such as Tripp Lite's U280-002-W12), and connect the receiver to a USB port on the HDMI display or a USB wall charger. No external power supplies are needed.
The B150-1A1-HDMI can extend a high-definition 1080i (60 Hz) signal up to 150-ft. (45.72 m) and a 1080p (60 Hz) signal up to 125-ft. (38.1 m). In addition to crystal-clear video, including 24-bit True Color (8 bits per channel), the kit delivers full, rich stereo. Green and orange LEDs on both units indicate when they are receiving power from the USB Micro-B cables and sharing a signal. Easy to set up with no software or drivers to install. Works with all operating systems.
Features
- Ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than convention cables allow
- Extends a high-definition 1080i (60 Hz) signal up to 150-ft. (45.72 m) and a 1080p (60 Hz) signal up to 125-ft. (38.1 m)
- Transmitter and receiver connect with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
- Supports 24-bit True Color (8 bits per channel) and stereo audio
- HDCP 1.3 compliant
- Built-in HDMI cable with latching connector helps prevent accidental disconnection
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Works with all operating systems
- Built-in cables connect transmitter to DisplayPort source and receiver to HDMI display
- Included USB Micro-B cables supply external power to the units
- LEDs indicate when the units are receiving power and sharing a signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332190116 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | HDMI; DisplayPort; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 150 |
Max 1080P Range (ft) | 125 |
Max 1280 x 720 (720p) Range (ft) | 125 |
Max 1920 x 1080 (1080p) Range (ft) | 125 |
Transmitter Video Input | DisplayPort |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 125 |
Signal Range (m) | 40 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
3D Video Supported | Yes |
AUDIO
Audio Input | Displayport |
Audio Output | HDMI |
Audio Specification | PCM |
POWER
Power Source | Transmitter and Receiver (Included) |
Power Source Type | USB |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: (x1) Green (Connection), (x1) Orange (Data transmission) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Receiver Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Receiver Unit Weight (lbs.) | 0.07 |
Shipping Dimensions (hwd / in.) | 1.60 x 5.50 x 7.90 |
Shipping Weight (lbs.) | 0.60 |
Transmitter Unit Dimensions (hwd / in.) | 2.42 x 1 x 3 |
Transmitter Unit Weight (lbs.) | 0.07 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 °F (0 to 50 °C) |
Storage Temperature Range | -40 to 158 °F (-40 to 70 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 150 |
Max 480P Range (ft) | 150 |
Max 1440 x 900 Range (ft) | 150 |
Max 1080i Range (ft) | 150 |
Max 480i Range (ft) | 150 |
Max 640 x 480 Range (ft) | 150 |
Max 800 x 600 Range (ft) | 150 |
Max 1600 x 1200 Range (ft) | 150 |
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | HDMI (MALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | MICRO-USB B (FEMALE) |
Connector Plating | Nickel; Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDMI Specification | 1.4a |
HDCP Specification | 1.3 |
Driver Required | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, REACH, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B1501A1HDMI model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-UARB | Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.