Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort 1.2 to DVI Compact Adapter Video Converter (M/F)

Model Number: P134-000-DVI-V2


  • Connect a DVI monitor to a computer with a DisplayPort output
  • DisplayPort v1.2 to DVI Adapter Converter (DisplayPort-Male to DVI-I Female)
  • Plug-and-play convenience; no drivers or software needed
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode mode
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's P134-000-DVI-V2 DisplayPort v1.2 to DVI Adapter Converter allows you to connect a computer with a DisplayPort connection to a DVI monitor. Displayport v1.2 doubles the previous version bandwidth of 8.64 Gbps to 17.28 Gbps in High Bit Rate (HBR2) mode, which allows increased resolutions, higher refresh rates, and greater color depth. Fully molded one piece design ensures longer life. The P134-000-DVI-V2 is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port, which allows HDMI and DVI signals to be passed through. Check the documentation for your DisplayPort source for compatibility.

Features

  • Connect a DVI monitor to a computer with a DisplayPort output
  • DisplayPort v1.2 to DVI Adapter Converter (DisplayPort-Male to DVI-I Female)
  • Supports DVI single-link computer video resolutions up to 1920 x 1080 (1080p)
  • 17.28 Gbps bandwidth
  • Fully molded one piece design
  • Plug and Play; no drivers or software required
  • Requires that the connected computer has a DP++ (DisplayPort ++) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.

Package Includes

  • DisplayPort 1.2 to DVI Compact Adapter Converter (DP-Male to DVI-I Female)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187550
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.90 x 3.90 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-I (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
The type of DisplayPort adapter you need, passive or active, depends on the type of signal you’re converting to, how many monitors you’re using, and whether your video source supports dual-mode DisplayPort (DP++) output. Passive DisplayPort Adapters If your video source supports dual-mode DisplayPort (DP++), you can use a passive adapter to convert DisplayPort signals to single-link DVI or HDMI. The DP++ video source performs the conversion instead of the adapter. Source devices that support dual-mode DisplayPort are usually marked with the DP++ logo. Keep in mind that some graphics cards cannot support DP++ output on the maximum number of monitors. If you’re connecting to multiple monitors, you might need an active adapter. Active DisplayPort Adapters An active DisplayPort adapter converts both single-mode and dual-mode output, so your connected video source doesn’t have to support DP++. The adapter performs the conversion from DisplayPort to VGA, DVI or HDMI instead of the source device. Active adapters are ideal for use with graphics cards, such as AMD Eyefinity, that do not output dual-mode signals.

Additional FAQs may be available on the P134000DVIV2 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P561-003 | Digital Signage & Audio/Video P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.
P561-015 | Digital Signage & Audio/Video P561-015 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft.

Resources & Downloads

support icon

Do you own a
P134-000-DVI-V2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.