Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort 1.2 to VGA Active Compact Adapter (DP-Male to VGA-Female)

Model Number: P134-000-VGA-V2


  • Connect a VGA monitor to a computer with a DisplayPort output
  • DisplayPort v1.2 to VGA Active Adapter Converter (DisplayPort-Male to VGA-Female)
  • Plug-and-play convenience; no drivers or software needed
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's P134-000-VGA-V2 DisplayPort 1.2 to VGA Active Compact Adapter allows you to connect a computer with a DisplayPort connection to a VGA monitor. Displayport v1.2 doubles the previous version bandwidth of 8.64 Gbps to 17.28 Gbps in High Bit Rate (HBR2) mode, which allows increased resolutions, higher refresh rates, and greater color depth. Fully molded one piece design ensures longer life. Unlike passive adapters, Active adapters convert both Single-Mode and Dual Mode (DP++) DisplayPort output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.

Features

  • Connect a VGA monitor to a computer with a DisplayPort output
  • DisplayPort 1.2 to VGA Active Adapter (DisplayPort-Male to VGA-Female)
  • Supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p
  • 17.28 Gbps bandwidth
  • Fully molded one piece design
  • Plug and Play; no drivers or software required
  • Converts both Single-Mode and Dual-Mode DisplayPort output
  • Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity

Package Includes

  • DisplayPort 1.2 to VGA Active Compact Adapter (DP-Male to VGA-Female)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187567
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.90 x 3.90 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Additional FAQs may be available on the P134000VGAV2 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 10 ft.
P502-015 | Digital Signage & Audio/Video P502-015 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 15 ft.

Resources & Downloads

support icon

Do you own a
P134-000-VGA-V2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.