Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort to HDMI Cable Adapter (M/M), 10 ft.


Connect a Computer with Displayport to a HDMI enabled TV
  • Supports 1080P 1920x1080 resolution
  • Supports Audio
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P582-010

Have a Question?
Contact Us

Overview

Tripp Lites P582-010, Displayport to HDMI cable, allows you to connect a computer with Displayport video out port, to an HDMI enabled Monitor or TV. Male to Male design eliminates the need for separate adapter and cable. In-line passive adapter is designed for use with Dual Mode ( DP++) Displayport graphics cards. Supports 1080P video, as well as audio ( provided your Displayport card supports audio pass through ). HDCP compatible.

Features

  • 10ft Displayport to HDMI Adapter cable
  • Supports 1080P video, as well as audio ( if video card enabled )
  • HDCP compatible
  • In-line Passive adapter
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port

System Requirements

  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P582-010-HD-V2A

Package Includes

  • 10-ft. Displayport to HDMI Adapter cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184580
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.40
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P582010 model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.