Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI to DVI Adapter Cable (HDMI to DVI-D F/M), 8-in.

Model Number: P130-08N


  • Converts an HDMI Male connector into a DVI-D Single-Link Male connector
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
  • Fully shielded and molded construction
  • Slim design for tight spaces

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's HDMI Female to DVI-D Single-Link Male Adapter cables allows HDMI cables to plug into DVI equipment. Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080. Gold-plated connectors and 24K Gold contacts, along with a molded, rubberized plastic housing, assure long life use. Slotted thumbscrews allow for easy installation in close quarters.

Features

  • Converts DVI equipment to HDMI cabling
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
  • 24K Gold contacts
  • Impact resistant molded rubber shell
  • Slim design for tight spaces

System Requirements

  • Digital video equipment with DVI Female connections

Package Includes

  • HDMI Female to DVI Male Adapter Cable, 8-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186485
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.12
CONNECTIONS
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P566-006 | Digital Signage & Audio/Video P566-006 HDMI to DVI Cable, Digital Monitor Adapter Video Converter Cable (HDMI to DVI-D M/M), 6 ft.
P566-010 | Digital Signage & Audio/Video P566-010 HDMI to DVI Cable, Digital Monitor Adapter Video Coneverter Cable (HDMI to DVI-D M/M), 10 ft.
P566-016 | Digital Signage & Audio/Video P566-016 HDMI to DVI Cable, Digital Monitor Adapter Video Coneverter Cable (HDMI to DVI-D M/M), 16 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.