Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (150M)

Model Number: BHDBT-K-SI-ER


Transmit HDMI video and audio, RS-232 serial and IR Remote Control signals over a single Cat5e/6/6a cable to a projector, monitor or television. Ideal for digital signs and trade show presentations.
  • Extends a 1080p @ 60 Hz signal up to 500 feet (150 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • Controls RS-232 serial devices at baud rates up to 115 Kbps
  • Allows you to control a Blu-ray™ player from a remote monitor
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The BHDBT-K-SI-ER HDBaseT Extender Kit allows you to transmit HDMI audio and video, RS-232 serial and IR Remote Control signals up to 500 feet (150 m) over a single Cat5e/6/6a cable, including a 1920 x 1080 (1080p) signal @ 60 Hz. Add up to five Tripp Lite BHDBT-TR-SI-ER transceivers (sold separately) between the transmitter and receiver units to further expand the range up to 3,000 feet (900 m) with a monitor connected via HDMI port to each transceiver.

You can also control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps. The BHDBT-K-SI-ER’s 2-way IR Remote Control feature (@ 39 KHz) lets you control your Blu-ray player using its remote when at the remote monitor or control your remote monitor using its remote when at the Blu-ray player. Locking HDMI ports (ideal for use with Tripp Lite’s High-Speed HDMI cables with locking connectors, such as P569-006-LOCK) on both the transmitter and receiver prevent cables from coming loose or undone, ensuring an intact signal.

The BHDBT-K-SI-ER supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP. Included mounting hardware lets you attach each unit to a wall, rack or pole. There’s no software to download or install, and you can have the BHDBT-K-SI-ER Extender Kit set up and ready to go quickly. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Supports the Latest Video and Audio Applications
  • Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 500 feet (150 m)
  • Accepts up to five BHDBT-TR-SI-ER transceivers and six total monitors to further expand the range up to 3,000 feet (900 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
  • Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP

Allows You to Control Other Display Devices
  • 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
  • RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors

Easy to Set Up and Use
  • Plug-and-play engineering means no software or drivers to download and install
  • Ready to use in minutes
  • Included mounting hardware lets you install each unit on a wall, rack or pole
  • Locking HDMI ports on both the transmitter and receiver prevent cables from coming loose or disconnected, ensuring an intact signal

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Transmitter unit
  • Receiver unit
  • IR-IN cable
  • IR-OUT cable
  • 3.5 mm Male to DB9 Female adapter cable
  • 3.5 mm Male to DB9 Male adapter cable
  • (2) External Power Supplies with NEMA 1-15P Plug(Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A)
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187086
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
PHYSICAL
ColorBlack
Included Mounting AccessoriesY
Receiver Unit Depth (in.)1.1
Receiver Unit Height (in.)1.1
Receiver Unit Width (in.)4.5
Shipping Dimensions (hwd / in.)2.20 x 11.40 x 6.50
Shipping Weight (lbs.)2.50
Transmitter Unit Depth (in.)2.5
Transmitter Unit Height (in.)1.1
Transmitter Unit Width (in.)4.5
Unit Weight Details0.55lbs (Transmitter) 0.5lbs (Receiver
ENVIRONMENTAL
Operating Temperature Range0 to 40 C (32 to 104 F)
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20 to 90%
COMMUNICATIONS
Max 1024 x 768 Range (ft)500
Max 480P Range (ft)500
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1080P Range (ft)500
Max 480i Range (ft)500
Max 640 x 480 Range (ft)500
Max 800 x 600 Range (ft)500
Max 1600 x 1200 Range (ft)500
Max 720P Range (ft)500
CONNECTIONS
Ports1
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3DB9 (MALE)
FEATURES & SPECIFICATIONS
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
10/100 Ethernet Extension SupportNo
TechnologyHDBaseT; HDMI; Serial (RS232); IR
CERTIFICATIONS
ApprovalsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

The technology was developed to work with the most basic LAN infrastructure, namely Cat5e cables, and indeed there are many HDBaseT projects running on this cable. Having said that, feedback from installers and integrators determined that best practices is to use Cat6 cable in HDBaseT installations, for better performance and error-free transmission.
Yes. HDBaseT is the only standard that delivers uncompressed Ultra-HD 4K video for up to 100m.
Unlike other HD distribution technologies currently available, HDBaseT is the only technology that enables long-reach wired connectivity for up to 100 meters (328 feet) for uncompressed ultra-HD multimedia content and up to 100 watts of charging power via a single cable. HDBaseT is optimized for video applications and can connect all HDBaseT-enabled home entertainment devices by providing the 5Play convergence. Other existing solutions may require a specific cable and/or new proprietary connectors while HDBaseT utilizes existing Ethernet infrastructure.
Class A is the original HDBaseT standard, supporting the 5Play feature set: ultra-high-definition audio & video, controls, Ethernet, USB and power, over a single 100m/328 ft LAN cable. Class B was created to provide a more cost-effective solution for industry applications, seeking selected HDBaseT functionality at shorter distances. Class B support transmission distances of up to 70m/230ft, and does not support Ethernet functionality.
No. Not every HDBaseT product (transmitter, receiver or transceiver) has the same feature set or the same transmission capabilities, even if they meet the same standard. Always check specific products to determine compatibility with the types of signals you need to transmit and the distance requirements of your installation. For example, HDBaseT Class B solutions lack Ethernet functionality and transmit over shorter distances than products that meet the original standard.
See All

Additional FAQs may be available on the BHDBTKSIER model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Copper Network Cables
  Model Number Description
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Digital Signage & Audio/Video
  Model Number Description
BHDBT-001-FF | Digital Signage & Audio/Video BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA
BHDBT-001-KJ-GY | Digital Signage & Audio/Video BHDBT-001-KJ-GY Toolless Cat6a Keystone Jack, Gray, TAA
BHDBT-TR-SI-ER | Digital Signage & Audio/Video BHDBT-TR-SI-ER HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (150 m)
P520-006 | Digital Signage & Audio/Video P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
P569-010-LOCK | Digital Signage & Audio/Video P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft.
Computer & Storage
  Model Number Description
P520-006 | Computer & Storage P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.
Couplers
  Model Number Description
BHDBT-001-FF | Couplers BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

Resources & Downloads

support icon

Do you own a
BHDBT-K-SI-ER

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.