Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio, In-Wall CL2-Rated (M/M), 10 ft.

Model Number: P569-010-CL2


  • 10-ft. High Speed HDMI Cable with Ethernet (v1.4)
  • In-wall, CL2-rated jacket
  • Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
  • Supports transmission speeds up to 18 Gbps
  • Backward compatible to previous HDMI generations

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite In-Wall CL2-Rated HDMI cables are the latest generation of Digital Video and Audio: High Speed HDMI with Ethernet. These cables offer the highest level of performance by HDMI: supports Ethernet Data Connectivity, Audio Return Channel, 3D support, and Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160. High Speed (or “category 2”) HDMI cables have been tested to perform at speeds of 340Mhz or up to 18 Gbps, which is the highest bandwidth currently available over an HDMI cable. These cables are backward compatible with previous versions of HDMI, and will work in all HDMI cabling scenarios.

Features

  • 10-ft. High Speed HDMI Cable with Ethernet (v1.4)
  • In-wall, CL2-rated jacket
  • Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
  • Supports transmission speeds up to 18 Gbps
  • Backward compatible to previous HDMI generations
  • Fully molded cables, with Gold plated connectors assures long life

System Requirements

  • HDMI video source and HDMI enabled TV / Monitor

Package Includes

  • 10-ft. High Speed HDMI Cable with Ethernet (v1.4), In-Wall CL2-Rated
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188243
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.34
Wire Gauge (AWG)30
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
B126-002 | Digital Signage & Audio/Video B126-002 2-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, Up to 150 ft., TAA
B126-004 | Digital Signage & Audio/Video B126-004 4-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, up to 150 ft., TAA
B126-1A0-WP-1 | Digital Signage & Audio/Video B126-1A0-WP-1 HDMI over Cat5/Cat6 Extender, Wallplate Remote Receiver for Video and Audio, up to 150 ft., TAA
B126-1A1-WP | Digital Signage & Audio/Video B126-1A1-WP HDMI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter & Receiver for Video and Audio, up to 150 ft., TAA
B126-1P0-WP-1 | Digital Signage & Audio/Video B126-1P0-WP-1 HDMI over Cat5/Cat6 Passive Extender, Wallplate Remote Receiver for Video and Audio, up to 50 ft., TAA
P164-000-KJ-WH | Digital Signage & Audio/Video P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (F/F)
P167-000 | Digital Signage & Audio/Video P167-000 HDMI over Dual Cat5/Cat6 Extender Wall Plate Kit with Transmitter and Receiver, TAA
Faceplates & Boxes
  Model Number Description
N042-001-04-WH | Faceplates & Boxes N042-001-04-WH 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
N042-001-WH | Faceplates & Boxes N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
Couplers
  Model Number Description
P164-000-KJ-WH | Couplers P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (F/F)

Resources & Downloads

support icon

Do you own a
P569-010-CL2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.