Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 20 ft.

Model Number: P568-020


  • 20-ft, Premium double-shielded digital audio/video cable
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Bandwidth up to 18 Gbps - Full 1080p resolution
  • High Speed HDMI and HDCP compliant
  • Supports High Definition (HD) video resolutions up to 1080p

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 20-ft. High Speed HDMI (High-Definition Multimedia Interface) Gold Cable allows interconnection between digital display devices, such as DTV's (Digital Television), Plasma displays, LCD TV's and projectors, to Digital source devices, such as Digital Set-Top boxes, Blu-Ray players and AV receivers. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. HDMI assures that the best audio/video signal is always sent from the source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LCD, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through one single cable. An HDMI connection allows input at high rates of speed, up to 18 Gbps.

Features

  • Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Bandwidth up to 18 Gbps - Full 1080p resolution
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations ( when used with iPad to HDMI adapter )
  • Supports High Definition (HD) video resolutions up to 1080p

System Requirements

  • HDMI Video Source
  • HDMI Video Display

Package Includes

  • 20-ft. High Speed HDMI Gold Cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332186027
INPUT
Cable Length (ft.)20
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.90
Wire Gauge (AWG)28
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.

Additional FAQs may be available on the P568020 model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.