Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini HDMI to DVI Cable, Digital Monitor Adapter and Video Converter, (Mini HDMI to DVI-D M/M), 3 ft.


  • Premium double shielded digital video cable
  • 24K gold-plated connectors provide optimal signal transfer
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p

View Full Product Details

Tripp Lite Part Number

P566-003-MINI

Have a Question?
Contact Us

Overview

Tripp Lite's 3-ft. Mini HDMI to DVI adapter cable allows you to connect Digital Cameras, Camcorders, and other digital devices with the mini HDMI connectors, directly to your DVI enabled monitor. It features 24K gold-plated connectors, and supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1080p. The Mini HDMI to DVI adapter does not support audio.

Features

  • 3-ft, Mini HDMI to DVI Adapter cable
  • Premium double shielded digital video cable
  • 24K gold-plated connectors provide optimal signal transfer
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • RoHS Compliant

Package Includes

  • 3-ft. Mini HDMI to DVI Adapter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186058
INPUT
Cable Length (ft.)3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.17
CONNECTIONS
Side A - Connector 1MINI HDMI (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P566-003-MINI

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.