Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI to Mini HDMI Cable with Ethernet, Digital Video with Audio Adapter (M/M), 10 ft.

Model Number: P571-010-MINI


  • Premium double shielded digital video cable
  • 24K gold-plated connectors provide optimal signal transfer
  • HDMI 1.4 Compliant - 10.2Gbps, 1080p

Overview

Tripp Lite's 10-ft. HDMI to Mini-HDMI High Speed with Ethernet cable allows you to connect Digital Cameras, Camcorders, and other digital devices with the mini-HDMI connector, directly to your standard HDMI enabled TV. This cable type offers the same baseline performance as standard High Speed HDMI Cable (1080p video resolution and beyond), plus an additional, dedicated data channel, known as the HDMI Ethernet Channel, for device networking. HDMI Ethernet Channel functionality is only available if both linked devices are HDMI Ethernet Channel-enabled. Cable is HDMI 1.4 compliant, which supports not only the Ethernet component, but: 3D, Audio Return Channel, 4K Support, and Content type.

For devices that have the HDMI "Micro" connector to standard HDMI, see Tripp Lite's P570-series cables.

Features

  • 10-ft, HDMI to Mini-HDMI w/Ethernet
  • HDMI 1.4 Compliant
  • Full 1080p Resolution
  • 24K Gold Connectors
  • HDTV to Digital Camera connection
  • RoHS Compliant

Package Includes

  • 10-ft. High Speed with Ethernet HDMI to Mini HDMI Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186089
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.31
Wire Gauge (AWG)30
CONNECTIONS
Side A - Connector 1MINI HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P571-010-MINI

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.