Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

3.8kW Single-Phase Metered PDU, 200/220/230/240V Outlets (8 C13, 2 C19) IEC-309 16A Blue, 8ft Cord, 1U Rack-Mount, TAA

Model Number: PDUMH16HV


  • Metered single phase 16A 200/220/230/240V PDU
  • 1U horizontal rackmount; digital current meter
  • C20 input with IEC-309 Blue 16A input; 2.5m line cord
  • 10 total outlets (8 C13, 2 C19); 6.5 in. / 16.5 cm depth
  • TAA Compliant
  • 2-year limited warranty

Overview

Tripp Lite Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital meter. Enables visual current monitoring of PDU output current to prevent circuit overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 3.8kW 16A single phase 200/220/230/240V Metered Power Distribution Unit / PDU
  • Built-in 2 digit visual meter continuously reports PDU load level in amps
  • C20 inlet with IEC-309 Blue 16A input; 2.5m line cord
  • 1U horizontal rackmount format installs in one rack space
  • 10 total outlets (8 C13 / 2 C19)
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Front panel grounding lug
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Rackmount PDU
  • Rack mounting brackets
  • Plug lock inserts
  • IEC-309 Blue 16A input cord
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332182791
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Output Receptacles(8) C13; (2) C19
Output Nominal Voltage200; 220; 230; 240
Overload Protectionn/a
INPUT
PDU Input Voltage200; 220; 230; 240
Recommended Electrical Service16A 230V
Maximum Input Amps16
PDU Plug TypeIEC-309 16A BLUE (2P+E)
Input PhaseSingle-Phase
Input Cord Length (ft.)8.2
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount. Includes mounting accessories for 2-4 post racks
Material of ConstructionMetal
Minimum Required Rack Depth (inches)10
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)3.03 x 20.47 x 10.94
Shipping Weight (lbs.)6.50
Unit Dimensions (hwd / in.)1.75 x 17.5 x 6.5
Unit Weight (lbs.)6.8
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Front panel grounding lug
CERTIFICATIONS
CertificationsClass A (Emissions), CE (IEC / EN60950-1), GOST, RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P032-007 | Power Cords P032-007 C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.