Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

  • Local metered single phase 16A 208/230V 0U 63.75in / 162cm vertical rackmount PDU
  • Two-digit meter reports output current in amps
  • 10ft / 3m input cable with IEC309 Blue 16A input connection
  • 38 output receptacles (6 C19, 32 C13), included plug-lock cord retention sleeves
  • Toolless button mount and bolt-down bracket installation hardware included
  • 2-year limited warranty

Overview

This single-phase Local Metered PDU offers real-time local reporting of load level in amps via built-in digital display. Enables visual monitoring of PDU load levels to prevent overloads as additional equipment is added. Offers reliable rack-mount multi-outlet power distribution from any protected UPS, generator or mains input power source. High-quality design includes rugged all-metal housing and secure rack-mount installation with included mounting accessories.

Features

  • 3.84kW 16A single phase 208/230V Local Metered Power Distribution Unit / rack PDU (rPDU)
  • Two-digit lighted meter reports combined total output current in amps
  • 10ft / 3m input cable with Blue IEC309 16A input plug
  • 0U 63.75in / 162cm vertical rackmount format installs vertically, using no rack spaces
  • 38 total outlets (6 C19, 32 C13)
  • Plug-lock cord retention sleeves keep C20 and C14 equipment plugs from accidental disconnection
  • Toolless installation supported in button-mount compatible equipment racks
  • Bolt-down installation brackets support installation in other racks and additional surfaces

Package Includes

  • PDUMV16HV 63.75 inch local metered PDU with owner's manual
  • Plug-lock cord retention sleeves (32 C14 and 6 C20)
  • Set of mounting brackets and installation hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182876
PDU TypeLocal Metered
INPUT
Input PhaseSingle-Phase
PDU Input Voltage208; 230
Recommended Electrical ServiceSingle-phase 16/20A 230/208V service
Maximum Input Amps16
PDU Plug TypeIEC-309 16A BLUE (2P+E)
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(32) C13; (6) C19
Output Nominal Voltage208/230V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
PHYSICAL
Material of ConstructionAluminum
Form Factors Supported0u vertical installation in equipment racks, plus under-counter and wallmount
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)2.90 x 5.10 x 65.40
Shipping Weight (lbs.)7.90
Unit Dimensions (hwd / in.)63.750 x 2.250 x 3.750
Unit Weight (lbs.)5.3
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity0% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product CertificationsIEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico)
Product ComplianceRoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.