Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

5/5.8kW Single-Phase 208/240V Basic PDU, 4 C19 Outlets, NEMA L6-30P Input, 12 ft. Cord, 1U Rack-Mount


Delivers 208/240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for data centers, server rooms and network wiring closets.
  • NEMA L6-30P input with 12 ft. (3.6 m) power cord
  • 4 rear C19 outlets
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Dual 20A circuit breakers protect against overloads
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUH30HV19

Extended Warranty Options
Have a Question?
Contact Us

Overview

The PDUH30HV19 5/5.8kW Single-Phase 208/240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUH30HV19 features four rear outlets. The NEMA L6-30P input plug with 12-foot (3.6 m) cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.

Features

Reliable Single-Phase 30A 208/240V Power Distribution
  • Ideal no-frills PDU for data centers, server rooms and network wiring closets
  • 4 rear C19 outlets
  • NEMA L6-30P input plug with 12 ft. (3.6 m) power cord
  • Rear-panel grounding lug
  • Dual 20A circuit breakers protect against overloads

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Reversible all-metal housing faces front or rear in rack
  • Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter

Package Includes

  • PDUH30HV19 5/5.8kW Single-Phase 208/240V Basic PDU
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183194
PDU TypeBasic
INPUT
PDU Input Voltage200; 208; 240
Recommended Electrical Service30A 208/240V
Maximum Input Amps30
Maximum Input Amps Details30A maximum (agency de-rated to 24A continuous)
PDU Plug TypeNEMA L6-30P
Input PhaseSingle-Phase
Input Cord Length (ft.)12
OUTPUT
Output Capacity Details5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(4) C19
Output Nominal Voltage200; 208; 240
Overload Protection2 20A breakers protect 2 C19 outlets each
USER INTERFACE, ALERTS & CONTROLS
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical mount, wallmount and under-counter
Material of ConstructionMetal
Minimum Required Rack Depth (inches)6.8
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)3.00 x 20.25 x 11.25
Shipping Weight (lbs.)8.49
Unit Dimensions (hwd / in.)1.75 x 17.5 x 3.75
Unit Weight (lbs.)7.74
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
SPECIAL FEATURES
TVSS Grounding  Rear grounding lug
STANDARDS & COMPLIANCE
CertificationsTested to UL60950-1 (USA), CSA-C22.2 (Canada), RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Services

Extended Warranty

Part Number Description
WEXT1C 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2C 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3C 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.