Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Delivers 200-240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for data centers, server rooms and network wiring closets.

  • NEMA L6-30P input with 12-ft. (3.66 m) power cord
  • 10 total C13 outlets—8 rear and 2 front
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Dual 20A circuit breakers protect against overloads
  • 2-year limited warranty

Overview

The PDUH30HV 5.8kW Single-Phase 200-240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUH30HV features 10 total outlets—two in front and eight in the rear. The NEMA L6-30P input plug with 12-ft. (3.66 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.

Features

Reliable Single-Phase 24A 208/240V Power Distribution
  • Ideal no-frills PDU for data centers, server rooms and network wiring closets
  • 10 total C13 outlets—8 rear and 2 front
  • NEMA L6-30P input plug with 12-ft. (3.66 m) power cord
  • Rear-panel grounding lug
  • Dual 20A circuit breakers protect against overloads

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Reversible all-metal housing faces front or rear in rack
  • Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter

Package Includes

  • PDUH30HV 5.8kW Single-Phase 200-240V Basic PDU
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332183217
PDU TypeBasic
INPUT
Input PhaseSingle-Phase
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical ServiceSingle-phase 30A 200-240V service
Maximum Input Amps24
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L6-30P
Input Cord Length (ft.)12
OUTPUT
Output Capacity (kW)5800
Output Capacity Details5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 12A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacle Details8 front-facing and 2 rear-facing outlets (reversible)
Output Receptacles(10) C13
Output Nominal Voltage200-240V
Overload ProtectionTwo 20A breakers protect 5 outlets each
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount, 0U vertical mount, wallmount and under-counter
Minimum Required Rack Depth (inches)6
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)3.00 x 20.25 x 11.25
Shipping Weight (lbs.)8.49
Unit Dimensions (hwd / in.)1.700 x 17.300 x 3.750
Unit Weight (lbs.)7.8
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
GroundingGrounding lug
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.