Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 24U Standard-Depth Rack Enclosure Cabinet for Harsh Environments

Model Number: SR24UBFFD


Ideal storage for sensitive rack-mounted equipment that needs extra protection from harsh conditions. Perfect for factories, construction areas, warehouses and other areas high in moisture, dust and debris. Fully compliant with IP54 standards.
  • Supports a maximum load capacity of 1000 lb.
  • 8 high-performance fans keep equipment cool
  • Built-in dust filters protect interior from airborne particles
  • Louvered door keeps out drips, splashes and falling debris
  • Adjustable mounting rails house equipment from 3 to 32.5 in. deep
  • 2-year limited warranty

Overview

The SR24UBFFD SmartRack 24U Standard-Depth Rack Enclosure Cabinet is ideal for storing sensitive 19-inch rack equipment in factories, power stations, water treatment plants, construction areas, shipping facilities, warehouses, transport hubs and other working environments high in moisture, dust and debris.

Constructed from heavy-duty steel in a durable black powder-coat finish, the SR24UBFFD supports a maximum load capacity of 1000 pounds. The louvered front door and built-in dust filters prevent drips, splashes and airborne contaminants from getting inside the enclosure. You can replace the filters with standard 20 x 24 x 1-inch furnace filters.

Eight high-performance fans are built into the door to pull air through the enclosure and keep your equipment cool. Dust- and drip-resistant top and bottom ports allow easy cable routing through the enclosure. To ensure your valuable equipment stays secure, the reversible front and rear doors and removable side panels lock tight.

The SR24UBFFD comes fully assembled and ready to use with removable casters and levelers for smooth deployment and placement. Installing equipment within the enclosure is easy with its square holes and numbered rack spaces. The front and rear vertical mounting rails adjust to accommodate equipment from 3 to 32.5 inches deep.

Features

Ideal for Physically Tough Working Environments
  • Perfect for factories, power stations, water treatment plants, construction areas, shipping facilities, warehouses, transport hubs and other working environments high in moisture, dust and debris
  • Houses standard 19 in. rack equipment in 24U of space
  • Supports maximum load capacity of 1000 lb.

Protects Against Harsh Conditions
  • 8 high-performance fans built into front door pull air through enclosure and cool equipment
  • Louvered front door blocks drips, splashes and falling debris from entering enclosure
  • Built-in dust filters keep out airborne contaminants
  • Filters can be removed and replaced with standard 20 x 24 x 1 in. furnace filters
  • Fans powered by detachable 10 ft. AC cord with NEMA 5-15P plug

Keeps Important Equipment Secure
  • Reversible doors and removable side panels lock tight
  • Convenient ports with removable covers allow cable routing through top and bottom

Easy Enclosure and Equipment Installation
  • Ships fully assembled and ready to use
  • Front and rear mounting rails accommodate equipment from 3 to 32.5 in. deep
  • Rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
  • Rails support square-hole mounting
  • Rack spaces numbered for easy reference
  • Removable casters and levelers help with minor position adjustments and stabilization
  • Mounting hardware included

Meets Payment Card Industry Standards
  • Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SR24UBFFD SmartRack 24U Standard-Depth Rack Enclosure Cabinet
  • (50) M6 cage nuts
  • (50) M6 screws
  • (50) Cup washers
  • (2) Removable/replaceable dust filters
  • (4) Casters
  • (4) Leveling feet
  • (1) C13 to NEMA 5-15 power cord, 10'
  • (2) Keys
  • Owner's manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332188786
Rack TypeEnclosure
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
PHYSICAL
ColorBlack
Factory Preset Rack Depth (in.)10.42
Maximum Device Depth (in.)32.5
Minimum Device Depth (in.)3
Rack Height24U
Shipping Dimensions (hwd / in.)51.32 x 25.00 x 39.57
Shipping Weight (lbs.)242.50
Unit Dimensions (hwd / in.)46.8 x 23.6 x 38.5
Unit Weight (lbs.)209.43
Weight Capacity - Rolling (lbs.)1000
Weight Capacity - Stationary (lbs.)1000
Rack DepthMid
SPECIAL FEATURES
Grounding LugFront and back door frames
Built-in Cable ManagementYes
CERTIFICATIONS
ApprovalsEIA-310-E, IEC 60297-3-100, IP54 Protection Rating, RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here

Additional FAQs may be available on the SR24UBFFD model support page.

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Management Hardware
  Model Number Description
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLEDUCT1UHD | Cable Management SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLEDUCT2UHD | Cable Management SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
P350-10N-10 | Cable Management P350-10N-10 Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack
Rack Cooling Equipment
  Model Number Description
SRFANWM | Rack Cooling Equipment SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
Rack Cooling Accessories
  Model Number Description
SR1UBRUSH | Rack Cooling Accessories SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SR1UPANEL50 | Rack Cooling Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
Rack Accessories
  Model Number Description
SR1UBRUSH | Rack Accessories SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SR1UPANEL50 | Rack Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SRCAGENUT5MM | Rack Accessories SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCAGENUTS1224 | Rack Accessories SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SRSHELF2P1U | Rack Accessories SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
SRSHELF2P1UTM | Rack Accessories SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lb/13.6 kg capacity; 12 in./305 mm depth)
SRSHELF2PDP | Rack Accessories SRSHELF2PDP 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 21 in. / 533.4 mm depth.)
SRSHELF2PTM | Rack Accessories SRSHELF2PTM SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lb/22.7 kg capacity; 18 in./457 mm depth)
SRSHELF4PHD | Rack Accessories SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)
SRSHELF4PHDTM | Rack Accessories SRSHELF4PHDTM SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lb/113 kg capacity; 26 in./660 mm depth)
SRSHELF4PKYBD | Rack Accessories SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)
SRSHELF4PSL | Rack Accessories SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)
SRSHELF4PSLHD | Rack Accessories SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)
Network Accessories
  Model Number Description
P350-10N-10 | Network Accessories P350-10N-10 Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.