Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 12U Mid-Depth Rack Enclosure Cabinet for Harsh Environments

Model Number: SR12UBFFD


Protects sensitive electronic equipment from harsh conditions that would overwhelm a typical rack enclosure. Ideal for use in factories, construction areas, utility plants, warehouses and other areas with limited space that are high in moisture, dust and debris. Fully compliant to IP54 standards.
  • Built-In Dust Filter: Protects against airborne particles and easily replaced with standard off-the-shelf furnace filters
  • Heavy-Duty Construction: Withstands jolts and vibrations in harsh working environments
  • Louvered Door: Keeps out drips, splashing water and falling debris
  • 4 High-Performance Fans: Maintain ample airflow to keep equipment cool
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

This SmartRack 12U Mid-Depth Rack Enclosure Cabinet protects sensitive electronic equipment from harsh conditions that would overwhelm a typical rack enclosure. It is deal for use in factories, construction areas, utility plants, warehouses and other areas with limited space that are high in moisture, dust and debris. It can protect your equipment from falling dirt, dust, drips, splashes and accidental contact with personnel. On the front door there is a built-in dust filter. The filter is removable and can be replaced with standard furnace filters - they're simple, inexpensive and effective. To compensate for the added air resistance of the filters, there are 4 large, high performance intake fans in the front door. The fans pull air through the enclosure, from front to side. Adjustable rack rails with square mounting holes accommodate up to 12U of standard 19" rackmount equipment. Supports up to 1000 lbs of equipment.

Features

  • 12U floor enclosure
  • Protection from falling dirt, dust, drips, splashes and accidental contact with personnel
  • Adjustable mounting depths from 3" to 32.5" inches
  • Front door has ventilating louvers
  • Built-in removable dust filter that can be replaced with standard furnace filters (20" x 24" x 1")
  • 4 large, high-performance fans in front door that pull air through the enclosure, from front to rear
  • 2 cable ports allow cable access while maintaining dust and moisture resistance
  • Locking, reversible front door
  • Locking, removable solid side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SmartRack 12U Mid-Depth Rack Enclosure Cabinet
  • (36) M6 cagenuts
  • (36) M6 screws
  • (36) Washers
  • (2) Keys
  • (1) Removable/Replaceable dust filter
  • (4) Casters
  • (4) Leveling feet
  • (1) C13 to NEMA 5-15 power cord, 10'
  • Owner's Manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332183439
Rack TypeEnclosure
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
PHYSICAL
ColorBlack
Factory Preset Rack Depth (in.)10.42
Maximum Device Depth (in.)32.5
Minimum Device Depth (in.)3
Rack Height12U
Shipping Dimensions (hwd / in.)30.90 x 25.00 x 39.80
Shipping Weight (lbs.)134.00
Unit Dimensions (hwd / in.)25.2 x 23.6 x 38.5
Unit Weight (lbs.)96
Weight Capacity - Rolling (lbs.)1000
Weight Capacity - Stationary (lbs.)1000
Rack DepthMid
SPECIAL FEATURES
Grounding LugFront and back door frames
Built-in Cable ManagementYes
CERTIFICATIONS
ApprovalsEIA-310-E, IEC 60297-3-100, IP54 Protection Rating, RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here

Additional FAQs may be available on the SR12UBFFD model support page.

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Management Hardware
  Model Number Description
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Rack Cooling Accessories
  Model Number Description
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
Rack Accessories
  Model Number Description
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SRCAGENUT5MM | Rack Accessories SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCAGENUTS1224 | Rack Accessories SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
SRSHELF2P1U | Rack Accessories SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
SRSHELF2P1UTM | Rack Accessories SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lb/13.6 kg capacity; 12 in./305 mm depth)
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.