Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft.


Connect devices with a USB Type-C (USB-C) connector to a USB Charger, or the USB port on your laptop, ultrabook or computer
  • 3-ft. USB 2.0 A to USB Type-C (USB-C) device cable
  • USB Type-C connector is reversible, so there is no guessing on which way to plug it in

View Full Product Details

Tripp Lite Part Number

U038-003

Have a Question?
Contact Us

Overview

Tripp Lite's U038-003 3-ft. USB 2.0 A to USB Type-C (USB-C) device cable connects devices with a USB Type-C connector to a USB Charger, or the USB port on your laptop, ultrabook or computer. The USB Type-C connector is reversible, so there is no guessing on which way to plug it in...it connects in either direction! Backward compatible - can be used with older USB1.1 applications as well. All Tripp Lite USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. Features nickel plated connectors and gold plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • 3-ft. USB 2.0 A to USB Type-C (USB-C) device cable
  • Connect devices with a USB Type-C connector to a USB Charger, or the USB port on your laptop, ultrabook, or computer
  • USB Type-C connector is reversible, so there is no guessing on which way to plug it in.....it connects in either direction!
  • Supports USB 2.0 data transfer rates up to 480Mbps
  • Backward compatible with previous USB generations
  • Gold plated contacts and molded ends provide a lifetime of use
  • 30AWG Data Pair / 24AWG Power pair

System Requirements

  • A device with a USB Type-C (USB-C) connector
  • A USB charger, or a laptop, ultrabook or computer with an available USB A port

Package Includes

  • USB 2.0 A Male to USB Type-C (USB-C) Male Device Cable - 3-ft
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188564
INPUT
Cable Length (ft.)3
Cable Length (in.)36
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.0MM
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity10% to 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyUSB 2.0 (High Speed); USB
STANDARDS & COMPLIANCE
CertificationsTested to RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
USB Type-C and USB 3.1 are becoming available at the same time but they are really separate standards. Generally speaking, USB Type-C refers to the physical shape of the connector and how it is wired, whereas the version number (e.g. USB 2.0, USB 3.1 Gen 1, USB 3.1 Gen 2) refers to the speed and functionality of the cable. USB Type-C connectors are found in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
See All

Additional FAQs may be available on the U038003 model support page.

Accessories

Charging Stations & Chargers

  Model Number Description
U280-001-C2 | Charging Stations & Chargers U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
U280-002-C12 | Charging Stations & Chargers U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
U280-004-OTG | Charging Stations & Chargers U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output
U280-010 | Charging Stations & Chargers U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output
U280-016-RM | Charging Stations & Chargers U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

USB, Lightning & FireWire

  Model Number Description
U222-004 | USB, Lightning & FireWire U222-004 4-Port USB 2.0 Ultra-Mini Hub
U222-004-R | USB, Lightning & FireWire U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter
U222-007-R | USB, Lightning & FireWire U222-007-R 7-Port USB 2.0 Hub
U280-001-C2 | USB, Lightning & FireWire U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
U280-002-C12 | USB, Lightning & FireWire U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
U280-004-OTG | USB, Lightning & FireWire U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output
U280-010 | USB, Lightning & FireWire U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output
U280-016-RM | USB, Lightning & FireWire U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

Resources & Downloads

support icon

Do you own a
U038-003

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.