Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to Dual Port Gigabit Ethernet Adapter

Model Number: U336-002-GB


Add two Gigabit Ethernet ports via the USB 3.0 port on your Chromebook, laptop, or other computer
  • Add two 10/100/1000 Gigabit Ethernet ports via a single USB 3.0 port
  • Can be used as a 2-port network switch, with one port connecting a computer to a network and the second port sharing the connection with another computer
  • Compatible with Windows, MAC, Linux and Chromium Operating Systems
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's U336-002-GB USB 3.0 to Dual Gigabit Ethernet Adapter allows you to quickly add two Gigabit Ethernet ports to your computer through a single USB 3.0 port - no need to open up your computer case to add an internal Ethernet card. Ideal for network administrators that require dual-homed or multi-homed host systems. Can also be used as a 2-port network switch; one port connects a computer to a network and a second port shares a network connection with another computer. The adapter's compliance with USB 3.0 (5Gbps) ensures true Gigabit network speed without any compromise. Furthermore, the adapter is compact and USB bus-powered, requiring no external power adapter.

Features

  • Add two Gigabit Ethernet ports via the USB 3.0 port on your Chromebook, laptop, or other computer
  • Can be used as a 2-port network switch; one port connects a computer to a network and a second port shares a network connection with another computer
  • Compliant with IEEE 802.3i (10BASE-T Ethernet), 802.3u (100BASE-TX Fast Ethernet), 802.3ab (1000BASE-T GbE) and IEEE 802.3az (Energy Efficient Ethernet) standards
  • Supports full-duplex with IEEE 802.3x flow control and half-duplex with back-pressure flow control
  • Supports IPv4 and IPv6 pack Checksum Offload Engine (COE) and TCP large segment offload (LSO) to reduce CPU loading
  • Suspend mode and remote wakeup is supported via link-change, Magic Packet, Microsoft Wakeup Frame and external wakeup pin
  • Supports Jumbo Frames up to 4K
  • Supports VLAN tagging
  • Supports Wake-on-LAN
  • Features a Micro-USB port for connecting to a power source when your computer or laptop is powered off

System Requirements

  • An available USB 3.0 port. Unit is backward compatible with USB 2.0, but at USB 2.0 speeds
  • Compatible with Windows®, Mac®, Linux and Chromium Operating Systems

Package Includes

  • USB 3.0 Dual Port Gigabit Ethernet Adapter
  • Owner’s Manual
  • Driver CD
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186911
INPUT
Bus Powered  Yes
Product Length (in.)10
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Link); Yellow (Activity)
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionPC and ABS
Shipping Dimensions (hwd / in.)6.70 x 3.86 x 1.18
Shipping Weight (lbs.)0.25
Unit Dimensions (hwd / in.)0.9 x 3 x 2
Unit Packaging TypeBox
Unit Weight (lbs.)0.12
ENVIRONMENTAL
Operating Temperature Range-4 to 158 F (-20 to 70 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  6.4 BTU/Hr
Power Consumption (Watts)1.9
COMMUNICATIONS
Network Speed1Gbps
IEEE Standards Supported802.3; 802.3u; 802.3az
CONNECTIONS
Ports2
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(2) RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredYes
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
TechnologyCat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Accessories

Network Cables & Adapters
  Model Number Description
N201-003-BK | Network Cables & Adapters N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
N201-005-BK | Network Cables & Adapters N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-007-BK | Network Cables & Adapters N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft.
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
Copper Network Cables
  Model Number Description
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-007-BK | Copper Network Cables N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 7 ft.
N201-005-BK | Copper Network Cables N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-003-BK | Copper Network Cables N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.