Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA with Audio over Cat5/Cat6 Extender Kit, Wallplate Transmitter & Receiver with EDID, Up to 1000 ft., TAA

Model Number: B130-101A-WP-2


Wallplate transmitter and receiver work in tandem to extend a VGA signal via Cat5e/6 cable to a projector, monitor or television. Ideal for digital signs in schools, churches and retail applications.
  • Stores display’s EDID information and sends it to source
  • Extends 1024 x 768 video and audio signal up to 1,000 ft.
  • Extends 1920 x 1440 video and audio signal up to 500 ft.
  • Built-in equalization and gain controls let you fine-tune image
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The B130-101A-WP-2 VGA with Audio over Cat5/Cat6 Extender Kit includes transmitter and receiver wallplate units that work in tandem to extend a VGA signal to to a projector, monitor or television. The kit is ideal for digital signs in schools, churches or retail applications where the video source is located farther than conventional cables allow. Attractive wallplate units eliminate cable clutter.

Because compatibility issues can occur when EDID information is not properly communicated between the source and the display, the B130-101A-WP-2 includes an EDID copy feature. This enables the transmitter to store the display’s EDID information and send it to the video source, ensuring top-shelf compatibility.

The B130-101A-WP-2 can extend a 1024 x 768 (60 Hz) signal up to 1,000 feet and a 1920 x 1440 (60 Hz) signal up to 500 feet when using 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N022-01K-GY (Cat5) and N222-01K-GY (Cat6), to connect the two units. For optimal image quality between 500 and 1,000 feet, use zero-skew cable, such as Tripp Lite’s P524-01K. The RJ45-type wallplate jacks accept standard Cat5e/6 patch cables, so no 110 punchdown connection is required.

You can also connect up to three B132-110A remote repeaters in a chain (using Cat5e/6 cable) for a total of five VGA displays (one local and four remote) and full 1024 x 768 (60 Hz) signal extension of 2,000 feet.

Features

Extended Display Identification Data (EDID) Copy Feature
  • Transmitter stores monitor’s EDID information and sends it to video source, ensuring optimal display compatibility
  • Monitor must be connected directly to transmitter’s VGA port to activate EDID copy feature

Extends High-Definition VGA Video and Audio Signals
  • Extends a 1024 x 768 (60 Hz) signal up to 1,000 ft. and a 1920 x 1440 (60 Hz) signal up to 500 ft.
  • Connect up to three B132-110A remote repeaters to the chain for maximum 1024 x 768 (60 Hz) signal range of 2,000 ft.
  • Transmitter and receiver connect with one Cat5e/6 cable, such as Tripp Lite’s N022-01K-GY or N222-01K-GY 24 AWG solid-wire Cat5e/6 cable
  • No 110 punchdown connection required
  • For optimal image quality between 500 and 1,000 ft., use zero-skew cable, such as Tripp Lite’s P524-01K

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Wallplate units eliminate cable clutter
  • LEDs indicate at a glance when the unit is receiving power
  • Included VGA + audio “Y” splitter cable allows connection of local monitor and speakers
  • Built-in equalization and gain controls lets you adjust the image on the remote monitor
  • Wall-mounting screws included
  • Supports all operating systems, as well as HDCP

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • Transmitter wallplate unit
  • Receiver wallplate unit
  • VGA + audio “Y” splitter cable
  • Screwdriver for adjusting equalization and gain
  • (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Wallplate screws
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332186270
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)6.46 x 10.24 x 2.17
Shipping Weight (lbs.)1.61
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1080P Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
Max 1920 x 1200 Range (ft)500
Max 720P Range (ft)500
CONNECTIONS
Ports1
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 33.5MM (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.

Additional FAQs may be available on the B130101AWP2 model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
Copper Network Cables
  Model Number Description
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Digital Signage & Audio/Video
  Model Number Description
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P504-006 | Digital Signage & Audio/Video P504-006 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft.
P504-010 | Digital Signage & Audio/Video P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft.
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.
B132-110A | Digital Signage & Audio/Video B132-110A VGA with Audio over Cat5/Cat6 Extender, Box-Style Repeater, Up to 1000 ft., TAA

Resources & Downloads

support icon

Do you own a
B130-101A-WP-2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.