Part Number: B130-202A
- Extends a VGA + Stereo Audio signal up to 500 ft.
- Connect up to four VGA monitors: 2 Local and 2 Remote
- EDID copy feature ensures optimal display compatibility
- 1-year limited warranty
Features
- Connect up to 4 monitors - 2 local and 2 remote
- 3.5mm Stereo audio support and extension
- Extends a 1440 x 900 @ 60Hz signal up to 165 ft. (50 m) from the source
- Extends a 1024 x 768 @ 60Hz signal up to 500 ft. (150 m) from the source
- EDID copy feature ensures optimal display compatibility
- Built-in equalization control allows for adjustment of the video image
- All operating systems are supported
- Plug-and-play; no software or drivers are required
- HDCP compliant
System Requirements
- PC with VGA video output and 3.5mm Stereo output
- Monitors with VGA input; speakers with 3.5mm Stereo input
Package Includes
- Transmitter Unit
- Receiver Unit
- (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A, 4.5 ft.)
- Screwdriver for equalization adjustment
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332182647 |
Product Type | Splitter; Extender Kit |
Technology | VGA/SVGA; Stereo Audio; Cat5/5e; Cat6 |
Host Connector | HD15 (FEMALE) |
VIDEO
Max Supported Video Resolution | 1440 x 900 @ 60Hz |
Max 720P Range (ft) | 165 |
Max 1280 x 720 (720p) Range (ft) | 165 |
Transmitter Video Input | VGA |
Transmitter - Number of Video Outputs | 2 |
Transmitter - Local Display Output | VGA |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 2 |
Range Extension using other Tripp Lite product | 1000 ft. @ 1024 x 768 (60Hz) 500 ft. @ 1920 x 1440 (60Hz) |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Other Tripp Lite product used to extend range | B132-110A |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 500 |
Maximum Signal Range Details | 500 ft @ 1024 x 768 (60Hz) 165 ft @ 1440 x 900 (60Hz) |
AUDIO
Audio Input | 3.5mm |
Audio Output | 3.5mm |
Audio Specification | Stereo Audio |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | (3) HD15 (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | 3.5MM (FEMALE) |
Input x Output | 1 x 4 |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Red (Power); EDID (Orange); RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0 |
Included Mounting Accessories | Wallmount |
Number of Displays | 4 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-01 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / in.) | 4.53 x 1.06 x 2.46 |
Receiver Unit Weight (lbs.) | 0.5 |
Shipping Dimensions (hwd / in.) | 2.20 x 6.20 x 8.40 |
Shipping Weight (lbs.) | 1.70 |
Transmitter Unit Dimensions (hwd / in.) | 4.53 x 1.06 x 2.46 |
Transmitter Unit Weight (lbs.) | 0.5 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 500 |
Max 480P Range (ft) | 500 |
Max 1440 x 900 Range (ft) | 165 |
Max 480i Range (ft) | 500 |
Max 640 x 480 Range (ft) | 500 |
Max 800 x 600 Range (ft) | 500 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
MST Support | No |
Built-In Equalizer | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P504-006 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m) | |
P504-010 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images