Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500-ft.

Model Number: B130-202


  • Extends a VGA signal up to 500 ft.
  • Connect up to four VGA monitors: 2 Local and 2 Remote
  • EDID copy feature ensures optimal display compatibility
  • 1-year limited warranty

Overview

The B130-202 VGA over Cat5/Cat6 Extender Kit allows you to extend two 1024x768 VGA video signals up to 500 ft., over ordinary Cat5e cable, from a single VGA source. The transmitter / receiver with EDID also features two local VGA HD15 ports, allowing you to connect up to 4 VGA monitors - 2 local and 2 remote. Compatibility issues can occur when EDID information is not properly communicated between the source and the display. The B130-202 includes an EDID copy feature which stores a monitor’s EDID information in the transmitter and sends it to the source, ensuring optimal compatibility. Supports all operating systems, and is plug-and-play...no software or drivers required.

Features

  • Connect up to 4 VGA monitors - 2 local and 2 remote
  • Extends a 1440 x 900 @ 60Hz signal up to 165 ft. (50 m) from the source
  • Extends a 1024 x 768 @ 60Hz signal up to 500 ft. (150 m) from the source
  • EDID copy feature ensures optimal display compatibility
  • Built-in equalization control allows for adjustment of the video image
  • All operating systems supported
  • Plug-and-play; no software or drivers are required
  • HDCP compliant

System Requirements

  • PC with VGA video output
  • Monitors with VGA input

Package Includes

  • Transmitter Unit
  • Receiver Unit
  • (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.)
  • Screwdriver for equalization adjustment
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182630
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 6.30 x 8.40
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)Transmitter: 1.06 x 4.50 x 2.44 Receiver: 1.06 x 4.50 x 2.44
ENVIRONMENTAL
Operating Temperature Range32 to 122 F (0 to 50 C)
Storage Temperature Range-4 to 158 (-20 to 70 C)
COMMUNICATIONS
Max 1024 x 768 Range (ft)500
Max 480P Range (ft)500
Max 1440 x 900 Range (ft)165
Max 480i Range (ft)500
Max 640 x 480 Range (ft)500
Max 800 x 600 Range (ft)500
Max 720P Range (ft)165
CONNECTIONS
Ports2
Side A - Connector 1(2) HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1(2) HD15 (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.

Additional FAQs may be available on the B130202 model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 10 ft.
P502-015 | Digital Signage & Audio/Video P502-015 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 15 ft.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.