Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Resolution VGA Monitor Y Splitter Cable (HD15 M to 2x HD15 F), 6 ft.

Model Number: P516-006-HR


  • Splits the SXGA/UXGA signal providing simultaneous display of the same image on two monitors
  • HD15 Male splits to 2 HD15 Female, 6-ft

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 6-ft. SXGA/UXGA Monitor "Y" Splitter cable provides an inexpensive alternative for splitting the video signal from your PC's VGA port to 2 High-Resolution monitors that use standard 15-pin plugs. 75-ohm coax conductors used for RGBHV signals allow for use with monitors with up to 1600 x 1200 resolutions. Perfect for laptops to display on a separate, larger monitor. Use for short distance applications only. For applications that require longer distances and highest resolution, see Tripp Lite B114-002-R, powered 2-Port Splitter, or B114-004-R, powered 4-port Splitter. To extend your desktop onto a second monitor, see Tripp Lite U244-001-VGA-R.

Features

  • HD15 Male to 2 x HD15 Female w/Hex Nuts
  • RGB cable construction supports resolutions up to 1600 x 1200
  • Molded, double-shielded construction for maximum EMI/RFI protection
  • Two monitors display the same image from one PC
  • Inexpensive solution for presentations

System Requirements

A computer with a VGA port, and two monitors with VGA ports

Package Includes

  • 6-ft. SXGA/UXGA Hi-Res Splitter Cable, HD15M to 2 x HD1F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187789
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.30
CONNECTIONS
Ports2
Side A - Connector 1HD15 (MALE)
Side B - Connector 1(2) HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-001 | Digital Signage & Audio/Video P502-001 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 1 ft.
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P502-015 | Digital Signage & Audio/Video P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft.
P502-025 | Digital Signage & Audio/Video P502-025 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 25 ft.

Resources & Downloads

support icon

Do you own a
P516-006-HR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.