Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M
- Cisco switch compatible...Comparable to SFP-10G-SR=
- Compliant with SFP Multi-Source Agreement (MSA) standards
- 300 meter transmission distance using 10Gb 50/125 MMF cabling
- 3-year limited warranty
N286-10GSR-MDLC
Have a Question?
Overview
Features
- Cisco switch compatible...Comparable to SFP-10G-SR=
- Compliant with SFP Multi-Source Agreement (MSA) standards
- 300 meter transmission distance using 10Gb 50/125 Multimode cabling
- 850nm wavelength VCSEL Laser
- Duplex LC Connector
- 10Gbase-SR transceiver supports data transfer rates up to 11.1Gbps using 10Gb 50/125 MMF cabling
- Electrical interface compliant with SFF-8431
- Supports Digital Diagnostic Monitoring (DDM)
- Hot-pluggable
Specifications
OVERVIEW
UPC Code | 037332185495 |
Technology | SFP+/QSPP+/QSFP28 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 0.87 x 2.87 x 4.84 |
Shipping Weight (lbs.) | 0.10 |
Unit Dimensions (hwd / in.) | 0.33 x 0.52 x 2.24 |
Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Storage Temperature Range | -40F to 185F |
Relative Humidity | 5 to 95% RH, Non-Condensing |
Operating Temperature | 32F - 158F |
CONNECTIONS
Side A - Connector 1 | SFP+ (MALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
FEATURES & SPECIFICATIONS
Brand Compatibility | Cisco |
Transmission Distance | 300 m |
SPECIAL FEATURES
Data Transfer Rate | 10Gbps |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N820-10M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 10M (33 ft.) |
![]() |
N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) |
![]() |
N820-20M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft) |
![]() |
N820-25M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 25M (82 ft.) |
![]() |
N820-30M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 30M (100 ft.) |
![]() |
N820-50M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 50M (164 ft.) |
Resources & Downloads
Documentation
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.