Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort Cable with Latches (M/M) 30 ft.


  • Digital Video and Audio in one cable
  • Supports Displayport v1.2
  • Monitor Resolution Support: 2560x1600 @ 60Hz, 1920x1200 @ 120Hz
  • Small footprint compared to VGA or DVI

View Full Product Details

Tripp Lite Part Number

P580-030

Have a Question?
Contact Us

Overview

DisplayPort is a digital display interface standard put forth by the Video Electronics Standards Association (VESA). It defines a digital audio/video interconnect intended to be used between computer and display monitors, or computers and home theater systems. Similar to HDMI, in that it supports both Digital Video/Audio signals, DisplayPort is geared more toward the computer market, where HDMI dominates the Home Theater market. Tripp Lite's DisplayPort cables support a maximum bandwidth of 10.8Gbps, as well as DPCP ( DisplayPort Content Protection), and HDCP.

Features

  • The future standard for Digital Video and Audio connections
  • Supports Displayport v1.2
  • Monitor Resolution Support: 2560x1600 @ 60Hz, 1920x1200 @ 120Hz
  • Supports High Definition Content Protection ( HDCP )
  • 28AWG, Aluminum/Mylar Shielding

Package Includes

DisplayPort Monitor Cable - 30-ft
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185846
INPUT
Cable Length (ft.)30
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)1.06
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
FEATURES & SPECIFICATIONS
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P580030 model support page.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P580-030

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.