Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Adapter Video Converter, Black, 6 in.


  • Connect a VGA, DVI or HDMI monitor to a Mini DisplayPort on your laptop or tablet
  • All-in-one converter offers maximum flexibility to connect to any available monitor
  • Passive adapter requires the connected computer to have a DP++ (DisplayPort ++) port
  • Plug and Play
  • HDMI 1.4 and DVI 1.0 compliant

  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P137-06N-HDV

Have a Question?
Contact Us

Overview

Tripp Lite's P137-06N-HDV allows you to convert your computer's Mini DisplayPort or Thunderbolt to a VGA, DVI or HDMI monitor as an all-in-one compact adapter. Ideal for Thunderbolt or Mini DisplayPort equipped laptops, Chromebooks, MacBooks, Ultrabooks and Microsoft Surface (Mac 10.11, Windows 10 compatible). This passive, plug-and-play adapter requires no external power, drivers or software, and supports video resolutions up to 1920 x 1200 and HD video resolutions up to 1920 x 1080 (1080p). Compatible with Thunderbolt 1 and 2 ports on MAC computers, such as MacBook Pro and MacBook Air.

Features

  • Connect a VGA, DVI, or HDMI monitor to a Mini DisplayPort on your laptop or tablet
  • All-in-One converter offers maximum flexibility to connect to any available monitor
  • Portable design with built-in cable is perfect for travel and stowing in your laptop bag
  • Supports computer video resolutions up to 1920 x 1200 or HD video resolutions up to
    1920 x 1080 (1080p)
  • Supports up to 36-bit Deep Color (12 bits per channel)
  • 7.1 Audio Surround Sound only supported by HDMI
  • HDMI 1.4 and DVI 1.0 compliant
  • Compatible with Thunderbolt 1 and 2 ports on Mac® computers such as the MacBook Pro and MacBook Air
  • The P137-06N-HDV is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port

System Requirements

  • The P137-06N-HDV is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
  • Monitor with a VGA, DVI, or HDMI port
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P137-06N-HDV-4K

Package Includes

  • 6 Inch Mini Displayport to VGA / DVI / HDMI All-in-One Adapter / Converter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185402
INPUT
Product Length (in.)6.00
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DVI-D DUAL LINK (FEMALE)
Side B - Connector 2HD15 (FEMALE)
Side B - Connector 3HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI; VGA/SVGA; DisplayPort
STANDARDS & COMPLIANCE
CertificationsRoHS
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P13706NHDV model support page.

Accessories

Digital Signage & Audio/Video

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 6 ft. P586-006-DVI P586-006-DVI Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 6 ft.
Mini DisplayPort to HDMI Adapter Cable, Active, M/M, 6 ft. P586-006-HDMI P586-006-HDMI Mini DisplayPort to HDMI Adapter Cable, Active, M/M, 6 ft.
Mini DisplayPort to VGA Adapter Cable, Active, M/M, 6 ft. P586-006-VGA P586-006-VGA Mini DisplayPort to VGA Adapter Cable, Active, M/M, 6 ft.

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 6 ft. P586-006-DVI P586-006-DVI Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 6 ft.
Mini DisplayPort to VGA Adapter Cable, Active, M/M, 6 ft. P586-006-VGA P586-006-VGA Mini DisplayPort to VGA Adapter Cable, Active, M/M, 6 ft.

Audio Video Adapter Cables

  Model Number Description
Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 6 ft. P586-006-DVI P586-006-DVI Mini DisplayPort 1.2 to DVI Adapter Cable, Active, M/M, 6 ft.
Mini DisplayPort to HDMI Adapter Cable, Active, M/M, 6 ft. P586-006-HDMI P586-006-HDMI Mini DisplayPort to HDMI Adapter Cable, Active, M/M, 6 ft.
Mini DisplayPort to VGA Adapter Cable, Active, M/M, 6 ft. P586-006-VGA P586-006-VGA Mini DisplayPort to VGA Adapter Cable, Active, M/M, 6 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.