Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI over Cat5/Cat6 Passive Extender Wallplate Kit, Transmitter and Receiver, 1920x1080 60Hz, Up to 100 ft., TAA

Model Number: B140-1P1-WP-1


Perfect for digital signage, video conferencing and meeting rooms that need a remote display located up to 100 ft. from a DVI video source with support of 1080p for Full HD video quality
  • Extends a 1920 x 1080 @ 60Hz DVI Single-Link signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100ft.
  • Wallplate local and remote units with RJ-45 connectors are ideal for permanent mounting and easy wiring of Cat5/6 cabling
  • Plug and play, no external power, software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
    • 1-year limited warranty

    View Full Product Details

    HAVE A QUESTION?
    Contact Us

    Overview

    Do you need to locate digital display in a conference room, auditorium or classroom a long distance from a DVI source (e.g., DVD recorder) and still want to get an HD quality video experience? Then Tripp Lite's DVI over Cat5/6 Passive Extender Wallplate Kit is the solution for you! Using a simple-to-install kit, containing local transmitter and remote receiver units, it can flawlessly transmit a 1920 x 1080 @ 60Hz DVI Single-Link signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100ft. with single, 24AWG Solid Wire Cat5e/6 patch cable (Tripp Lite's N202 Series). The wallplate mounting configuration is perfect for permanent installations. For quick and convenient wiring, the wallplate’s RJ45 female jacks are rear-facing and fit standard Cat5/6 connections. It's compatible with all operating systems, and requires no external power, software or drivers. It’s compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases, and is backed by a 1-year warranty.

    Features

    • Maximum Extension Distance: Extends a 1920 x 1080 @ 60Hz signal up to 50 ft., or a 1024 x 768 @ 60Hz signal up to 100 ft.
    • Components: Local (transmitter) and remote (receiver) units are mounted in a wallplate configuration. (Cabling is sold separately)
    • Wallplate Connectors: Front-facing DVI port/display connectors; rear-facing RJ45 Female jacks for quick and easy connection to standard Cat5/6 cabling. (110 punchdown connections are not required.)
    • Recommended Cabling: Tripp Lite 24AWG, Solid Wire Cat5e/6 cabling for maximum distance and resolution (Tripp Lite's N202 Series)
    • Compatibility: HDCP; all operating systems
    • Power: Plug and play, with no external power, software or drivers required
    • LED Indicator: When the DVI source power is energized, the green wallplate LED will illuminate
    • Compliance: Federal Trade Agreements Act (TAA) for GSA Schedule purchases

    Package Includes

    • B140-1P1-WP-1 local wallplate
    • B140-1P1-WP-1 remote wallplate
    • Wallplate screws
    • Owner’s manual
    TAA compliant RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332163028
    PHYSICAL
    ColorWhite
    Shipping Dimensions (hwd / in.)2.20 x 8.40 x 6.50
    Shipping Weight (lbs.)0.70
    COMMUNICATIONS
    Max 1024 x 768 Range (ft)100
    Max 480P Range (ft)100
    Max 1440 x 900 Range (ft)100
    Max 1080i Range (ft)50
    Max 1080P Range (ft)50
    Max 480i Range (ft)100
    Max 640 x 480 Range (ft)100
    Max 800 x 600 Range (ft)100
    Max 1600 x 1200 Range (ft)100
    Max 720P Range (ft)100
    CONNECTIONS
    Ports1
    Side A - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
    Side A - Connector 2RJ45 (FEMALE)
    Side B - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
    Side B - Connector 2RJ45 (FEMALE)
    FEATURES & SPECIFICATIONS
    TechnologyDVI
    WARRANTY
    Product Warranty Period (Worldwide)1-year limited warranty

    Accessories

    Network Cables & Adapters
      Model Number Description
    N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
    N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
    N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
    N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
    Copper Network Cables
      Model Number Description
    N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
    N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
    N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
    N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
    Digital Signage & Audio/Video
      Model Number Description
    P561-003 | Digital Signage & Audio/Video P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.
    P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
    P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.

    Resources & Downloads

    support icon

    Do you own a
    B140-1P1-WP-1

    Get support for your product all in one place!

    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    1 773.869.1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.