Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328 ft. (100 m)


Transmits uncompressed HDMI video and audio, RS-232 serial and IR remote control signals over a single Cat5e/6/6a cable up to 328 feet to projectors, monitors or televisions in a chain.
  • Extends and expands your Tripp Lite HDBaseT installation
  • Connects multiple monitors at different links in a chain
  • Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30 Hz signal up to 328 feet (100 m)
  • Extends a 1080p @ 60 Hz signal up to 328 feet (100 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BHDBT-TR-SI-LR

Have a Question?
Contact Us

Overview

Insert the BHDBT-TR-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Transceiver between the transmitter and receiver units in your Tripp Lite HDBaseT installation to extend the range of your signal. Connect its HDMI port to a projector, monitor or television to expand your installation.

Using a single Cat5e/6/6a cable, the BHDBT-TR-SI-LR transmits uncompressed HDMI audio and video, RS-232 serial and IR control signals up to 328 feet (100 m) from the previous unit in the chain (either the transmitter or another transceiver), including 1920 x 1080 (1080p) signals @ 60 Hz and even Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30 Hz video signals. Add up to five BHDBT-TR-SI-LR Extender Transceivers to the chain for a total range up to 2,000 feet (600 m) with a monitor connected to each transceiver.

RS-232 serial signals and IR remote control signals (@ 39 KHz) also pass through the transceiver, so your HDBaseT installation can control such RS-232 devices as scanners and touchscreen displays at baud rates up to 115 Kbps. You can also operate a Blu-ray player using its remote when at the remote monitor and vice versa. Locking HDMI ports (ideal for use with Tripp Lite’s P569-006-LOCK High-Speed HDMI cables with locking connectors) prevent cables from coming loose or undone, ensuring an intact signal. Attach the BHDBT-TR-SI-LR to a wall, rack or pole using the included hardware.

Features

Extends and Expands Your HDBaseT Installation
  • Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30 Hz signal up to 328 feet (100 m)
  • Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 328 feet (100 m)
  • Connects to next link in the chain with just one Cat5e/6/6a cable
  • Add up to 5 transceivers to further expand the range of your installation up to 2,000 feet (600 m) with a monitor attached to each transceiver
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
  • Supports 36-bit Deep Color (12 bits per channel), CEC passthrough, 3D video, EDID and HDCP

Allows RS-232 and IR Control Passthrough
  • Passes through RS-232 serial signals at 115 Kbps full-duplex baud rates for devices such as scanners and touchscreen monitors
  • Passes through IR remote control signals so you can operate your Blu-ray player with its remote while standing at the remote monitor (and vice versa)

Easy to Set Up and Use
  • Plug-and-play engineering means no software or drivers to download and install
  • Inserts quickly between transmitter and receiver in Tripp Lite HDBaseT installation
  • Included mounting hardware lets you install each unit on a wall, rack or pole
  • Locking HDMI ports (ideal for use with Tripp Lite’s P569-006-LOCK HDMI cables) prevent cables from coming loose or disconnected, ensuring an intact signal

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • BHDBT-TR-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Transceiver
  • External Power Supply with NEMA 1-15P Plug(Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A)
  • Mounting hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187055
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
PHYSICAL
ColorBlack
Included Mounting AccessoriesY
Shipping Dimensions (hwd / in.)2.20 x 8.40 x 6.50
Shipping Weight (lbs.)1.34
Unit Dimensions (hwd / in.)1.2 x 5 x 4
Unit Weight Details1lb.
ENVIRONMENTAL
Operating Temperature Range0 to 40 C (32 to 104 F)
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20 to 90%
COMMUNICATIONS
Max 1024 x 768 Range (ft)328
Max 480P Range (ft)328
Max 1440 x 900 Range (ft)328
Max 1080i Range (ft)328
Max 1080P Range (ft)328
Max 1920 x 1440 Range (ft)328
Max 2560 x 1600 Range (ft)328
Max 4K UHD Range (ft)328
Max 480i Range (ft)328
Max 640 x 480 Range (ft)328
Max 800 x 600 Range (ft)328
Max 1600 x 1200 Range (ft)328
Max 1920 x 1200 Range (ft)328
Max 2048 x 1536 Range (ft)328
Max 720P Range (ft)328
CONNECTIONS
Ports0
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
10/100 Ethernet Extension SupportNo
TechnologyHDBaseT; HDMI; Serial (RS232); IR
CERTIFICATIONS
ApprovalsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

The technology was developed to work with the most basic LAN infrastructure, namely Cat5e cables, and indeed there are many HDBaseT projects running on this cable. Having said that, feedback from installers and integrators determined that best practices is to use Cat6 cable in HDBaseT installations, for better performance and error-free transmission.
Yes. HDBaseT is the only standard that delivers uncompressed Ultra-HD 4K video for up to 100m.
Unlike other HD distribution technologies currently available, HDBaseT is the only technology that enables long-reach wired connectivity for up to 100 meters (328 feet) for uncompressed ultra-HD multimedia content and up to 100 watts of charging power via a single cable. HDBaseT is optimized for video applications and can connect all HDBaseT-enabled home entertainment devices by providing the 5Play convergence. Other existing solutions may require a specific cable and/or new proprietary connectors while HDBaseT utilizes existing Ethernet infrastructure.
Class A is the original HDBaseT standard, supporting the 5Play feature set: ultra-high-definition audio & video, controls, Ethernet, USB and power, over a single 100m/328 ft LAN cable. Class B was created to provide a more cost-effective solution for industry applications, seeking selected HDBaseT functionality at shorter distances. Class B support transmission distances of up to 70m/230ft, and does not support Ethernet functionality.
No. Not every HDBaseT product (transmitter, receiver or transceiver) has the same feature set or the same transmission capabilities, even if they meet the same standard. Always check specific products to determine compatibility with the types of signals you need to transmit and the distance requirements of your installation. For example, HDBaseT Class B solutions lack Ethernet functionality and transmit over shorter distances than products that meet the original standard.
See All

Additional FAQs may be available on the BHDBTTRSILR model support page.

Accessories

Copper Network Cables
  Model Number Description
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Digital Signage & Audio/Video
  Model Number Description
BHDBT-001-FF | Digital Signage & Audio/Video BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA
BHDBT-001-KJ-GY | Digital Signage & Audio/Video BHDBT-001-KJ-GY Toolless Cat6a Keystone Jack, Gray, TAA
BHDBT-K-SI-LR | Digital Signage & Audio/Video BHDBT-K-SI-LR HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100M)
BHDBT-R-SI-LR | Digital Signage & Audio/Video BHDBT-R-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA
BHDBT-T-SI-4X2 | Digital Signage & Audio/Video BHDBT-T-SI-4X2 HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500 ft., TAA
BHDBT-T-SI-4X4 | Digital Signage & Audio/Video BHDBT-T-SI-4X4 HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, 4 Input, 4 Output, TAA
P520-006 | Digital Signage & Audio/Video P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
P569-010-LOCK | Digital Signage & Audio/Video P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft.
Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Computer & Storage
  Model Number Description
P520-006 | Computer & Storage P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.
Couplers
  Model Number Description
BHDBT-001-FF | Couplers BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

Resources & Downloads

support icon

Do you own a
BHDBT-TR-SI-LR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.