Part Number: P569-006-LOCK
- 6 ft. (1.83m) High Speed HDMI Cable with Ethernet
- Features a locking HDMI connector for use with BHDBT Series HDBaseT Extender products
- Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
- Constructed using 24 AWG wiring to ensure optimal performance to the latest HDMI features
- Supports Ultra High Definition 4K video resolutions
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6-ft. High Speed HDMI Cable with Ethernet (v1.4)
- Features a locking HDMI connector for use with BHDBT Series HDBaseT Extender products
- Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
- Constructed using 24 AWG wiring to ensure optimal performance to the latest HDMI features
- Supports Ultra High Definition (UHD) video resolutions up to 4K
- Backward compatible to previous HDMI generations
- Fully molded cables, with Gold plated contacts assures long life
System Requirements
- HDMI video source and HDMI enabled TV / Monitor
Package Includes
- 6-ft. High Speed HDMI Cable with Ethernet and Locking Connector, 24AWG
Specifications
OVERVIEW
UPC Code | 037332188533 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | ARC |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 10.0 mm |
Wire Gauge (AWG) | 24 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Minimum Bend Radius | 50mm |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | Yes |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Extenders
Model Number | Description | |
---|---|---|
BHDBT-K-PI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit, Power & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA | |
BHDBT-K-SI | HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA | |
BHDBT-K-SI-ER | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (152.4 M) | |
BHDBT-K-SI-LR | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) | |
BHDBT-R-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA | |
BHDBT-TR-SI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images