Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 15 ft.

Model Number: P569-015-LOCK


  • 15-ft. High Speed HDMI Cable with Ethernet (v1.4)
  • Features a locking HDMI connector for use with Tripp Lite's BHDBT Series HDBaseT Extender products
  • Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
  • Constructed using 24AWG wiring to ensure optimal performance to the latest HDMI features
  • Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's P569-015-LOCK HDMI cable is the latest generation of Digital Video and Audio: High Speed HDMI with Ethernet. It features a locking HDMI connector for use with Tripp Lite's BHDBT Series HDBaseT Extender products. The locking connector ensures a secure connection, preventing signal loss due to cables being bumped and disconnected. It is also constructed using 24AWG wiring to ensure the highest level of performance by HDMI: supports Ethernet Data Connectivity, Audio Return Channel, 3D support, and Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160. High Speed (or “category 2”) HDMI cables have been tested to perform at speeds of 340Mhz or up to 18 Gbps, which is the highest bandwidth currently available over an HDMI cable. These cables are backward compatible with previous versions of HDMI, and will work in all HDMI cabling scenarios.

Features

  • 15-ft. High Speed HDMI Cable with Ethernet (v1.4)
  • Features a locking HDMI connector for use with Tripp Lite's BHDBT Series HDBaseT Extender products
  • Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
  • Constructed using 24AWG wiring to ensure optimal performance to the latest HDMI features
  • Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
  • Supports transmission speeds up to 18 Gbps
  • Backward compatible to previous HDMI generations
  • Fully molded cables, with Gold plated contacts assures long life

System Requirements

  • HDMI video source and HDMI enabled TV / Monitor

Package Includes

  • 15-ft. High Speed HDMI Cable with Ethernet and Locking Connector, 24AWG
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188557
INPUT
Cable Length (ft.)15
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.19
Wire Gauge (AWG)24
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
BHDBT-K-PI | Digital Signage & Audio/Video BHDBT-K-PI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit with Power & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft., TAA
BHDBT-K-PI-LR | Digital Signage & Audio/Video BHDBT-K-PI-LR HDBaseT HDMI over Cat5e/6/6a Extender Kit with Power and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft.
BHDBT-K-SI | Digital Signage & Audio/Video BHDBT-K-SI HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70M), TAA
BHDBT-K-SI-ER | Digital Signage & Audio/Video BHDBT-K-SI-ER HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (150M)
BHDBT-K-SI-LR | Digital Signage & Audio/Video BHDBT-K-SI-LR HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100M)
BHDBT-R-SI | Digital Signage & Audio/Video BHDBT-R-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70 m), TAA
BHDBT-R-SI-LR | Digital Signage & Audio/Video BHDBT-R-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA
BHDBT-T-SI-4X2 | Digital Signage & Audio/Video BHDBT-T-SI-4X2 HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500 ft., TAA
BHDBT-T-SI-4X4 | Digital Signage & Audio/Video BHDBT-T-SI-4X4 HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, 4 Input, 4 Output, TAA
BHDBT-TR-SI | Digital Signage & Audio/Video BHDBT-TR-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70 m), TAA
BHDBT-TR-SI-ER | Digital Signage & Audio/Video BHDBT-TR-SI-ER HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (150 m)
BHDBT-TR-SI-LR | Digital Signage & Audio/Video BHDBT-TR-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328 ft. (100 m)

Resources & Downloads

support icon

Do you own a
P569-015-LOCK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.