Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter, DP1.2, (M/F), White, 6-in.

Model Number: P137-06N-VGA-V2


  • Connect a VGA monitor to a computer with a Mini-DisplayPort or Thunderbolt 1/2 output
  • Mini-DisplayPort v1.2 to VGA Active Adapter Converter (Mini-DisplayPort Male to VGA Female)
  • Plug-and-play convenience; no drivers or software needed
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's P137-06N-VGA-V2 Mini-DisplayPort v1.2 to VGA Active Adapter Converter allows you to connect a computer with a Mini-DisplayPort or Thunderbolt™ 1 & 2 connection to a VGA monitor.


Ideal for Thunderbolt™ /Mini DisplayPort equipped laptops, Chromebooks, MacBooks
and Microsoft Surface.


DisplayPort v1.2 doubles the previous version bandwidth of 8.64 Gbps to 17.28 Gbps in High Bit Rate (HBR2) mode, which allows increased resolutions, higher refresh rates, and greater color depth.


Supports VGA computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p. Unlike passive adapters, Active adapters convert both Single-Mode and


Dual Mode (DP++) DisplayPort output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.

Features

  • Connect a VGA monitor to a computer with a Mini-DisplayPort or Thunderbolt 1/2 output
  • Mini-DisplayPort v1.2 to VGA Active Adapter Converter (Mini-DisplayPort Male to VGA Female)
  • Supports VGA computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p
  • 17.28 Gbps bandwidth
  • Plug and Play; no drivers or software require
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output

Package Includes

  • Mini-DisplayPort 1.2 to VGA Active Adapter Converter (Mini-DP Male to VGA Female) 6-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187543
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.07
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Additional FAQs may be available on the P13706NVGAV2 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.

Resources & Downloads

support icon

Do you own a
P137-06N-VGA-V2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.