Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort to 4K HDMI Active Adapter Video Converter, 4K 30Hz, DP1.2, (M/F), 6 in.


Connect a UHD 4K x 2K HDMI monitor to a Mac or PC with a Mini Displayport output
  • Connect a UHD HDMI monitor to a Mac or PC with a Mini Displayport output
  • Active adapter for use with any Mini Displayport (or Thunderbolt 1 & 2) port
  • Plug-and-play convenience—no drivers or software needed
  • Supports Ultra High Definition (UHD) video resolutions up to 4Kx2K, 3840 x 2160 (24Hz or 30Hz)
  • HDCP compliant
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P137-06N-HD-UHD

Have a Question?
Contact Us

Overview

Tripp Lite's P137-06N-HD-UHD Keyspan Mini DisplayPort 1.2 to UHD 4K HDMI Active Adapter/Video Converter allows you to connect a Mac or PC with a Mini DisplayPort or Thunderbolt™ output to a UHD 4K HDMI TV.

Ideal for Thunderbolt™ /Mini DisplayPort equipped laptops, Chromebooks, MacBooks, Ultrabooks and Microsoft Surface. Mac 10.11, Windows 10 Compatible. Compatible with Thunderbolt 1 and 2 ports on Mac computers.

Supports Ultra High Definition (UHD) video resolutions up to 4K x 2K (3840 x 2160) @ 24/30 Hz. Fully molded ends ensure long life enjoyment.

Converts both Single-Mode and Dual-Mode (DP++) Mini DisplayPort output, and is perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals.

Features

  • Connect a UHD HDMI TV to a Mac or PC with a Mini Displayport output
  • Active adapter for use with any Mini Displayport (or Thunderbolt 1 & 2) port
  • Converts Single-Mode and Dual-Mode (DP++) Mini DisplayPort output
  • Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
  • Displayport 1.2 and HDMI 1.4 compliant
  • Plug-and-play convenience—no drivers or software needed
  • Supports Ultra High Definition (UHD) video resolutions up to 4K x 2K (3840 x 2160) @ 24/30 Hz
  • HDCP compliant
  • The P137-06N-HD-UHD supports transmission of an audio signal as long as it is supported by the Mini Displayport source-check the documentation for your Mini Displayport source for compatibility.

System Requirements

  • Computer with a Mini Displayport (or Thunderbolt 1 & 2) port
  • Monitor with a HDMI port.
  • Both monitor and source must support 4Kx2K (24Hz or 30Hz) in order to display 4Kx2K video resolutions
  • 7.1 Audio Surround Sound is supported as long as it is supported by the source. Check your Mini Displayport source documentation for compatibility.
  • The P137-06N-HD-UHD is an Active adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Mini Displayport source for compatibility.

Package Includes

  • P137-06N-HD-UHD Keyspan Mini DisplayPort 1.2 to UHD 4K HDMI Active Adapter/Video Converter (M/F), 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183910
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 0.50 x 7.00
Shipping Weight (lbs.)0.26
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
Max Supported Color Depth36-bit Deep Color
TechnologyHDMI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P13706NHDUHD model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.