Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.44kW Single-Phase Metered PDU + Isobar Surge Suppression, 3840 Joules, 120V Outlets (14 5-15R), 5-15P, 15ft Cord, 1U Rack-Mount

Model Number: PDUMH15-ISO


  • Metered single phase 15A 120V PDU with Isobar Surge Suppression
  • 1U Horizontal rackmount, Digital current meter
  • 3840 Joule suppression rating, Diagnostic LEDs
  • NEMA 5-15P input; 15ft / 4.5m line cord
  • 14 NEMA 5-15R outlets (2 front / 12 rear)
  • Reversible housing; 4.5in /11.4cm depth
  • 2-year limited warranty

Overview

Tripp Lite Metered PDU / Power Distribution Unit with Isobar Surge Suppression offers real-time local reporting of load level in amps, plus premium ISOBAR network-grade AC surge and noise suppression. Digital display continuously reports PDU output current to prevent circuit overloads as additional equipment is added. Set of 3 front-panel LEDs provide notification of wiring fault, protection present and line OK status. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 15A single phase 120V Metered Power Distribution Unit / PDU (Agency de-rated to 12A continuous)
  • Built-in 2 digit visual meter continuously reports PDU load level in amps
  • ISOBAR Network-grade AC surge and noise suppression with 3840 Joules AC suppression rating and EMI/RFI filtering
  • Set of 3 diagnostic LEDs report LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green) status
  • Compatible with 120V AC sine wave input; For best results, connect the PDU only to true sine wave mains, generator or UPS power source (avoid connecting this surge suppressor to UPS systems producing modified sine wave, PWM sine wave and other non-sinusoidal output waveforms)
  • Attached NEMA 5-15P 15A 120V input plug with 15ft / 4.5m cord
  • 1U Horizontal rackmount format installs in one rack space
  • Switchless design prevents accidental shut-off
  • 14 NEMA 5-15R outlets (2 front / 12 rear)
  • Included mounting accessories support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Back panel grounding lug

Package Includes

  • PDUMH15-ISO Metered PDU with Surge Suppression
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183248
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
Output Receptacles(14) 5-15R
Output Nominal Voltage100; 120; 127
Overload Protection15A Breaker
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service15A 120V; For best results, connect the PDU only to true sine wave mains, generator or UPS power source (avoid connecting to UPS systems producing modified sine wave, PWM sine wave and other non-sinusoidal waveforms)
Maximum Input Amps15
Maximum Input Amps DetailsAgency de-rated to 12A continuous
PDU Plug TypeNEMA 5-15P
Input PhaseSingle-Phase
Input Cord Length (ft.)15
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayTwo digit current meter reports PDU output load in amps
Front Panel LEDsSet of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
SwitchesNo power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3840
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  140
AC Suppression Surge Current Rating60,000 amps
EMI / RFI Filtering  40-80 dB
ImmunityConforms to IEEE 587 / ANSI C62.41
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Material of ConstructionSheet Metal
Minimum Required Rack Depth (inches)7.5
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)2.25 x 20.50 x 10.00
Shipping Weight (lbs.)5.20
Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.5
Unit Weight (lbs.)4.6
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Rear grounding lug
CERTIFICATIONS
CertificationsTested to UL1449 3rd Edition (USA) and CSA (Canada), RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006-13LA | Power Cords P006-006-13LA NEMA 5-15P to Left-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA NEMA 5-15P to Right-Angle IEC-320-C13 Power Extension Cable, Heavy Duty - 10A, 125V, 18 AWG, 6 ft., Black
P007-002 | Power Cords P007-002 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-003 | Power Cords P007-003 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 3 ft., Black
P007-006 | Power Cords P007-006 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Desktop Computer Power Cord, 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.