Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Local Metered single phase 16A 120V PDU with ISOBAR Surge Suppression
  • 1U Horizontal rackmount, Digital current meter
  • 3840 Joule suppression rating, Diagnostic LEDs
  • NEMA L5-20P input with 5-20P adapter; 15-ft. / 4.57 m line cord
  • 12 NEMA 5-20R outlets (rear), 2 5-15R outlets (front)
  • Reversible housing; 4.5in /11.4cm depth
  • 2-year limited warranty

Features

  • 20A single phase 100-127V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency de-rated to 16A continuous)
  • Built-in 2 digit visual meter continuously reports PDU load level in amps
  • ISOBAR Network-grade AC surge and noise suppression with 3840 Joules AC suppression rating and EMI/RFI filtering
  • Set of 3 diagnostic LEDs report LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green) status
  • Compatible with 100-127V AC sine wave input; For best results, connect the PDU only to true sine wave mains, generator or UPS power source (avoid connecting this surge suppressor to UPS systems producing modified sine wave, PWM sine wave and other non-sinusoidal output waveforms)
  • Attached NEMA L5-20P 20A 120V input plug with 15-ft. (4.57 m) cord (NEMA 5-20P plug adapter included)
  • 1U Horizontal rackmount format installs in one rack space
  • Switchless design prevents accidental shut-off
  • 12 NEMA 5-20R outlets (rear), 2 NEMA 5-15R outlets (front)
  • Included mounting accessories support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Back panel grounding lug

Package Includes

  • PDUMH20-ISO Local Metered PDU with Surge Suppression
  • Owner's manual with warranty information
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332185709
PDU TypeLocal Metered
INPUT
Input PhaseSingle-Phase
PDU Input Voltage100; 120; 125; 127
Recommended Electrical ServiceSingle-phase 20A 100-127V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input Cord Length (ft.)15
OUTPUT
Output Capacity (kW)2.03
Output Capacity Details2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per 5-15/20R outlet; 12A max per 5-15R outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) 5-15R; (12) 5-15/20R
Output Nominal Voltage100-127V
Overload Protection20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayTwo digit current meter reports PDU output load in amps
Front Panel LEDsSet of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
SwitchesNo power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3840
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  140
AC Suppression Surge Current Rating60,000 amps
EMI / RFI Filtering  40-80 dB
ImmunityConforms to IEEE 587 / ANSI C62.41
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Minimum Required Rack Depth (inches)9.5
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)2.25 x 20.50 x 10.00
Shipping Weight (lbs.)7.10
Unit Dimensions (hwd / in.)2.000 x 20.000 x 4.500
Unit Weight (lbs.)4.6
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
GroundingRear grounding lug
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); NOM (Mexico); UL 1449
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13LA P006-006-13LA Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13RA P006-006-13RA Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black P007-002 P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black P007-003 P007-003 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black P007-006 P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P007-010 P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black P030-002-5 P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black
Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black P049-010 P049-010 Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.