Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.4kW Single-Phase Metered PDU, 120V Outlets (8 5-15R), 5-15P, 15ft Cord, 0U Vertical, 24 in.

Model Number: PDUMV15-24


  • Metered single phase 15A 120V 0U 24in / 61cm vertical rackmount PDU
  • Two-digit current meter reports output current in amps
  • Attached 15ft / 4.5m cord with NEMA 5-15P input plug
  • 8 NEMA 5-15R outlets
  • Toolless button mount and bolt-down bracket installation hardware included
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite single phase Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital display. Enables visual monitoring of PDU load levels to prevent overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 15A single phase 120V Metered Power Distribution Unit / PDU (Agency de-rated to 12A continuous)
  • Two-digit lighted meter reports combined total output current in amps
  • Attached NEMA 5-15P 15A 120V input plug with 15ft / 4.5m line cord
  • 0U 24in / 61cm vertical rackmount format installs using no rack spaces
  • 8 NEMA 5-15R outlets
  • Includes 15A circuit breaker and lighted power switch inside a transparent protective cover
  • Toolless installation supported in button-mount compatible equipment racks
  • Rear facing installation buttons can be relocated to the left or right surface of the PDU for rear, center or forward-facing outlet orientation in compatible racks
  • Included nut and bolt mounting brackets support installation in non button-mount compatible racks, wallmount and raceway applications

Package Includes

  • PDUMV15 Metered Vertical PDU
  • Mounting hardware and spare mounting buttons
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182852
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
Output Receptacles(8) 5-15R
Output Nominal Voltage100; 120; 127
Overload Protection15A circuit breaker
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service15A 120V
Maximum Input Amps15
Maximum Input Amps DetailsAgency de-rated to 12A continuous
PDU Plug TypeNEMA 5-15P
Input PhaseSingle-Phase
Input Cord Length (ft.)15
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
SwitchesLighted on/off switch with integrated safety cover
PHYSICAL
Form Factors SupportedVertical (0U) mounting in rack enclosures, horziontal mount in raceways and a variety of other applications
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)1.90 x 5.40 x 27.10
Shipping Weight (lbs.)3.40
Unit Dimensions (hwd / in.)24 x 1.75 x 1.25
Unit Weight (lbs.)2.65
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0 to 10,000ft (0 to 3000m)
Operating Elevation (m)0 - 3000 m
CERTIFICATIONS
CertificationsTested to UL60950-1 (USA) and CSA60950-1 (Canada), NOM (Mexico), Class A (Emissions), RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA Computer Power Cord, NEMA 5-15P to Left Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA Computer Power Cord, NEMA 5-15P to Right Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P022-001 | Power Cords P022-001 Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft., Black
P023-001 | Power Cords P023-001 Heavy Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P034-010 | Power Cords P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.