Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

5.8kW Single-Phase Metered PDU, 208/240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. Cord, 0U Vertical, TAA, 70 in.

Model Number: PDUMV30HV2


Distributes 30A single-phase AC power to as many as 48 servers, routers, switches and other networking rack equipment. Features digital ammeters for real-time monitoring of load levels to prevent overloads.
  • Ideal for server rooms, network closets and data centers
  • Dual load banks with 24 outlets each (4 C19 and 20 C13)
  • Dedicated 20A circuit breakers protect output
  • NEMA L6-30P input plug with 10-ft. (3 m) cord
  • Ready for immediate toolless 0U installation
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The 70-inch (178-centimeter) PDUMV30HV2 30A 208/240V 5.8kW Single-Phase Metered Power Distribution Unit features 48 outlets for distributing single-phase AC power to rack-mounted equipment, including computers, routers, switches and servers.

Outlets are arranged in two separate load banks, each with 24 outlets (4 C19 and 20 C13), a dedicated 20A circuit breaker and a digital meter that reports the bank’s real-time output current in amps. The ammeters let you visually monitor each bank and maintain balanced loads to prevent circuit overloads and downtime due to breakers tripping. Special guards prevent the breakers from tripping accidentally. Outlets, breakers and ammeters are color-coded and labeled for easy identification.

An ideal PDU for server rooms, network closets and data centers, the PDUMV30HV2’s all-metal housing comes ready to mount vertically in your rack using the preinstalled 9 mm buttons or the included hardware. The NEMA L6-30P input plug with 10-foot (3-meter) cord connects to your facility’s compatible AC power source, generator or protected UPS. Included C20 and C14 plug-lock inserts connect to your components’ plugs to ensure they remain connected and continuously powered. Use the included ground screw to connect any equipment that requires a chassis ground.

Features

Digital Meters Help Prevent Overloads
  • Dual digital ammeters report real-time output current in amps
  • Visual monitoring of PDU load level prevents overloading as more equipment is connected

Distributes Plenty of Single-Phase Power
  • 30A 208/240V 5.8kW metered PDU (agency derated to 24A continuous)
  • Dual load banks with separate 20A circuit breakers and digital ammeters
  • 48 outlets—24 per bank (4 C19 and 20 C13)—distribute single-phase power to connected equipment
  • Special guards prevent breakers from accidentally tripping
  • Each bank is color-coded and labeled for convenient identification

Connects to AC Power Source
  • NEMA L6-30P input plug with 10 ft. (3 m) cord for easy connection to main power source, generator or protected UPS
  • Included plug-lock inserts ensure components remain connected and powered
  • Included ground screw for equipment requiring chassis ground

Easy to Mount With or Without Tools
  • Ready for immediate toolless 0U installation using preinstalled 9 mm mounting buttons (spare 2.9 mm and 4.6 mm buttons included)
  • Nut-and-bolt vertical installation possible with included mounting hardware
  • Use included PDUMVROTATEBRKT mounting accessory for installation with outlets facing rear

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMV30HV2 30A 208/240V 5.8kW Single-Phase Metered PDU
  • Plug-lock inserts (8 C20, 40 C13)
  • Spare installation buttons, 2.9 mm/4.6 mm
  • Ground screw
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332182807
PDU TypeMetered
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Output Receptacles(40) C13; (8) C19
Output Nominal Voltage200; 208; 240
Overload ProtectionTwo 20A breakers protect 24 outlets each
INPUT
PDU Input Voltage200; 208; 240
Recommended Electrical Service30A 208/240V
Maximum Input Amps30
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L6-30P
Input PhaseSingle-Phase
Input Cord Length (ft.)10
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports local monitoring of output current for each output load bank; Outlets, circuit breakers and current meters are color-coded and labeled for easy identification (Black: 20A Bank 1 / Gray: 20A Bank 2)
Front Panel LCD DisplaySet of two digital current meters report output current in two segments
Front Panel LEDsn/a
Switchesn/a
PHYSICAL
Form Factors Supported0u vertical installation in equipment racks, plus under-counter and wallmount
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.89 x 9.65 x 75.87
Shipping Weight (lbs.)16.98
Unit Dimensions (hwd / in.)70 x 2.17 x 2.52
Unit Weight (lbs.)12.35
ENVIRONMENTAL
Operating Temperature Range32 to122F (0 to 50C)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL/CAN 60950-1 (USA, Canada), NOM (Mexico), FCC Class A (Emissions), ROHS Compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P002-002 | Power Cords P002-002 NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft., Black
P005-002 | Power Cords P005-002 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-010 | Power Cords P005-010 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft., Black
P032-007 | Power Cords P032-007 C20 to C13 Power Cord for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P036-002 | Power Cords P036-002 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black
P041-001-2 | Power Cords P041-001-2 Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black
P047-002 | Power Cords P047-002 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.