Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
7.4kW Single-Phase Metered PDU, 230V Outlets (8 C19 and 40 C13), IEC-309 32A Blue Input, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in.
- Ideal for server rooms, network closets and data centers
- Dual load banks with 24 outlets each (4 C19 and 20 C13)
- Dedicated 20A circuit breakers protect output
- IEC-309 32A blue input plug with 10-ft. (3.05 m) cord
- Ready for immediate toolless 0U installation
- 2-year limited warranty
PDUMV32HV
Have a Question?
Overview
Outlets are arranged in two separate load banks, each with 24 outlets (4 C19 and 20 C13), a dedicated 20A circuit breaker and a digital meter that reports the bank's real-time output current in amps. The ammeters let you visually monitor each bank and maintain balanced loads to prevent circuit overloads and downtime due to breakers tripping. Special guards prevent the breakers from tripping accidentally. Outlets, breakers and ammeters are color-coded and labeled for easy identification.
An ideal PDU for server rooms, network closets and data centers, the PDUMV32HV's all-metal housing comes ready to mount vertically in your rack using the preinstalled 9 mm buttons or the included hardware. The IEC-309 32A blue input plug with 10-ft. (3.05 m) cord connects to your facility's compatible AC power source, generator or protected UPS. Included C20 and C14 plug-lock inserts connect to your components' plugs to ensure they remain connected and continuously powered. Use the included ground screw to connect any equipment that requires a chassis ground.
Features
- Dual digital ammeters report real-time output current in amps
- Visual monitoring of PDU load level prevents overloading as more equipment is connected
Distributes Plenty of Single-Phase Power
- 32A 230V 7.4kW metered PDU
- 48 230V outlets—24 per bank (4 C19 and 20 C13)—distribute single-phase power to connected equipment
- Dual load banks with separate 20A circuit breakers and digital ammeters
- Special guards prevent breakers from accidentally tripping
- Each bank is color-coded and labeled for convenient identification
Connects to AC Power Source
- IEC-309 32A blue input plug with 10-ft. (3.05 m) cord for easy connection to main power source, generator or protected UPS
- Included plug-lock inserts ensure components remain connected and powered
- Included ground screw for equipment requiring chassis ground
Easy to Mount With or Without Tools
- Ready for immediate toolless 0U installation using preinstalled 9 mm mounting buttons (spare 2.9 mm and 4.6 mm buttons included)
- Nut-and-bolt vertical installation possible with included mounting hardware
- Use included PDUMVROTATEBRKT mounting accessory for installation with outlets facing rear
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332182814 |
PDU Type | Metered |
INPUT
PDU Input Voltage | 230 |
Recommended Electrical Service | 32A 230V |
Maximum Input Amps | 32 |
PDU Plug Type | IEC-309 32A BLUE (2P+E) |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.7kW (208V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (40) C13; (8) C19 |
Output Nominal Voltage | 230 |
Overload Protection | Two 20A circuit breakers protect 24 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Supports local monitoring of output current for each output load bank; Outlets, circuit breakers and current meters are color-coded and labeled for easy identification (Black: 20A Bank 1 / Gray: 20A Bank 2) |
Front Panel LCD Display | Set of two digital current meters report output current in two segments |
Front Panel LEDs | n/a |
Switches | n/a |
PHYSICAL
Form Factors Supported | 0u vertical installation in equipment racks, plus under-counter and wallmount |
Material of Construction | Metal |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 6.89 x 9.65 x 75.87 |
Shipping Weight (lbs.) | 17.60 |
Unit Dimensions (hwd / in.) | 70 x 2.17 x 2.52 |
Unit Weight (lbs.) | 12.35 |
ENVIRONMENTAL
Operating Temperature Range | 32 to122F (0 to 50C) |
Storage Temperature Range | -30°C to +60°C (-22°F to +140°F) |
Relative Humidity | 5-95% non-condensing |
STANDARDS & COMPLIANCE
Certifications | Tested to CE EN 60950-1, CE Class A (Emissions) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black |
![]() |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black |
![]() |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black |
![]() |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.