Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
7.7kW Single-Phase 200-240V Basic PDU, 4 C19 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount
- IEC 309 32A Blue (2P+E) input with 3.6 m power cord
- 4 rear C19 outlets
- Switchless design prevents accidental shutdown
- Reversible all-metal housing
- Dual 20A circuit breakers protect against overloads
- 2-year limited warranty
PDUH32HV19
Have a Question?
Overview
The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.
Features
- Ideal no-frills PDU for data centers, server rooms and network wiring closets
- 4 rear C19 outlets
- IEC 309 32A Blue (2P+E) input with 3.6 m power cord
- Rear-panel grounding lug
- Dual 20A circuit breakers protect against overloads
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- Reversible all-metal housing faces front or rear in rack
- Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
- Also mounts on wall, workbench or under a counter
Specifications
OVERVIEW
UPC Code | 037332183200 |
PDU Type | Basic |
INPUT
PDU Input Voltage | 200-240V |
Recommended Electrical Service | Single-phase 32A 200-240V service |
Maximum Input Amps | 32 |
PDU Plug Type | IEC-309 32A BLUE (2P+E) |
Input Phase | Single-Phase |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.7kW (208V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) C19 |
Output Nominal Voltage | 200-240V |
Overload Protection | Two 20A circuit breakers protect 2 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Switches | n/a |
PHYSICAL
Form Factors Supported | 1U rackmount, 0U vertical mount, wallmount and under-counter |
Material of Construction | Metal |
Minimum Device Depth (in.) | 6.8 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 3.00 x 20.25 x 11.25 |
Shipping Weight (lbs.) | 7.07 |
Unit Dimensions (hwd / in.) | 1.75 x 17.5 x 3.75 |
Unit Weight (lbs.) | 6.32 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 5 to 95% non-condensing |
SPECIAL FEATURES
TVSS Grounding | Rear grounding lug |
STANDARDS & COMPLIANCE
Certifications | Tested to CE (EN 60950-1), CE Class A, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://www.tripplite.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.