Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

6 ft RJ45 to DB9F Cisco Serial Console Port Rollover Cable

Model Number: P430-006


  • 6ft DB9F to RJ45 Console Rollover cable
  • Equivalent to Cisco AIR-CONCAB1200, 72-3383-01

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite P403-006 Cisco Serial Rollover Console Cable will allow you to connect your PC or Laptop to a Cisco device through the console port. This cable is identical to the one that ships with Cisco switches, firewalls, routers, wireless devices including the Aironet 1200. It works with Cisco gear both new and old. If you have a newer PC or laptop, it may not have the 9-pin serial port, in which case you would purchase Tripp Lites USB -Serial adapter, which will connect the two DB9 ends together.

Features

  • 6ft DB9F to RJ45 Console Rollover Cable
  • Equivalent to Cisco AIR-CONCAB1200, 72-3382-01
  • Connects a computer DB9M serial port to a RJ45 Cisco Console port

System Requirements

  • Computer with DB9M Serial port
  • Cisco networking hardware with RJ45 console port

Package Includes

  • 6 ft RJ45 to DB9F Cisco Serial Console Port Rollover Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188311
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlue
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.14
CONNECTIONS
Side A - Connector 1DB9 (FEMALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologySerial (RS232)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N034-001 | Network Cables & Adapters N034-001 Cisco Serial Console Rollover RJ45 M/F Adapter
USB, Lightning & FireWire
  Model Number Description
U209-000-R | USB, Lightning & FireWire U209-000-R USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft.
USA-19HS | USB, Lightning & FireWire USA-19HS USB-A to Serial DB9 RS232 Adapter Cable - 3 ft. Keyspan, High-Speed (M/M), TAA

Resources & Downloads

support icon

Do you own a
P430-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.