Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-A to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft., Gray


Connects your computer or laptop’s USB port to your Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port.
  • Supports data transfer rates up to 250 Kbps
  • Supports remote wake-up and power management
  • Double shielding reduces crosstalk and EMI/RFI line noise
  • Compatible with Windows, Mac and Linux
  • No cables, adapters or external power required
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U209-006-RJ45-X

Have a Question?
Contact Us

Overview

The U209-006-RJ45-X USB to RJ45 Cisco Serial Rollover Cable is designed for consumers and IT professionals who want to connect their computer or laptop’s USB port to their Cisco® modem, router, firewall, switch or other serial-based Cisco device with a console port. Convenient six-foot cable eliminates the need for additional cables or adapters. Install the drivers using the included CD, then attach the RJ45 plug to your Cisco device and the USB plug to your computer for a direct connection (Note: If your computer has no CD drive, the drivers are available online for you to download). No external power is required. Works with older and new Cisco models. Supports data transfer rates up to 250 Kbps, as well as remote wake-up and power management. Premium double shielding eliminates crosstalk and reduces EMI/RFI line noise that could negatively affect your transfer speeds and data. Compatible with Windows®, Mac® and Linux.

Features

Connects Computer’s USB Port to Cisco Device
  • Connect computer or laptop to Cisco modem, router, firewall, switch or other serial-based Cisco device with a console port
  • Works with older and new Cisco models
  • 6 ft. long
Top-of-the-Line Performance
  • Supports data transfer rates up to 250 Kbps
  • Supports remote wake-up and power management
  • Utilizes FTDI chipset.
Premium Double Shielding
  • Eliminates crosstalk and reduces EMI/RFI line noise that could negatively affect transfer speeds and data
Easy to Use
  • No other cables or adapters needed
  • No external power required
  • Driver CD included (drivers also available online for download if your computer has no CD drive)

System Requirements

  • Computer with available USB port
  • Cisco device with available RJ45 console port
  • Windows, Mac or Linux operating system

Package Includes

  • U209-006-RJ45-X USB to RJ45 Cisco Serial Rollover Cable
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190017
INPUT
Cable Length (ft.)6
Cable Length (in.)72
PHYSICAL
Cable Jacket TypePVC
Cable Outer Diameter (OD)2.5 mm
ColorGray
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)1.20 x 4.70 x 4.10
Shipping Weight (lbs.)0.24
Unit Packaging TypeBox
Unit Weight (lbs.)0.2425
Wire Gauge (AWG)26
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range-4 to 140°F (-20 to 60°C)
Relative Humidity0% to 90% RH (Non-Condensing)
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1RJ45 (MALE)
Connector PlatingGold
FEATURES & SPECIFICATIONS
Driver RequiredYes
TechnologyUSB
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

A bug was found in a previous driver version that causes this issue in some units. To fix this, uninstall the previous driver file from your computer using the Uninstaller Software included with the driver found here. After uninstalling the previous driver, install the current driver from our website.

Additional FAQs may be available on the U209006RJ45X model support page.

Resources & Downloads

Declarations of Conformity

Product Videos

support icon

Do you own a
U209-006-RJ45-X

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.