Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Resolutions up to 1920 x 1200
  • High Speed Digital Transmission to 4.95Gbps

Overview

This DVI Single-Link TMDS cable delivers the high performance and high bandwidth needed for today's digital video displays. Gold-plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Both DVI connectors are molded and have integral strain relief for long life reliability.

Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Single Link digital signaling for transmission speeds to 4.95Gbps and 1920 x 1200 resolution
  • Gold plated contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

  • Monitor with DVI, and CPU with a DVI video card

Package Includes

DVI Single Link TMDS cable - DVI-D, M/M, 25-ft. (7.62 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186003
Product TypePassive Cable
TechnologyDVI
Cable Type  Passive
CONNECTIONS
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)25
Cable Length (in.)300
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)1.57
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.