Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

24-Port 0.5U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA

Model Number: N252-024-HU


  • 24 port Cat6 Patch Panel in a Half-U Panel
  • 19-in. rackmount ready
  • 110 type punch-down termination
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite N252-024-HU Cat6 patch panel frees up valuable rack space by condensing 24 RJ45 ports into a Half-U panel. This unique panel features built-in strain relief bar, allowing cables to be wire-tied ( 24 ties included ) to the bar, taking stress off the 110 punchdown connector. Tripp Lite's Category 6 Patch Panels offer you all the functionality and compatibility as any name brand. Each panel comes with 110-type termination, while meeting and exceeding EIA/TIA TSB-40 Cat6 connecting hardware specifications. Color coded for both EIA/TIA 568A & 568B installations. 24 ports ensure a wide range of plug-n-play options. The clear numbering on both the front and back of each panel gives you a quick and easy way to identify cable runs.

Features

  • Unique 0.5U Height
  • Category 6 Gigabit Rated
  • UL approved
  • Ports clearly numbered both on front and back
  • Built-in strain relief bar
  • Color coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame EIA/TIA 2/32 spacing
  • Rack mountable on a 19 rack (0.5U of space)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • 0.5U Cat6 24-port Patch Panel
  • 24 Nylon wire ties
  • 4 Mounting screws
  • Installation Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332160560
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.50 x 3.80 x 19.80
Shipping Weight (lbs.)1.50
CONNECTIONS
Ports24
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-007-GY | Network Cables & Adapters N201-007-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 7-ft.
N201-014-GY | Network Cables & Adapters N201-014-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 14-ft.
N201-025-GY | Network Cables & Adapters N201-025-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 25-ft.

Resources & Downloads

support icon

Do you own a
N252-024-HU

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.