Part Number: PDUMH15-ISO
- Local Metered single phase 12A 100-127V PDU with Isobar Surge Suppression
- 1U Horizontal rackmount, Digital current meter
- 3840 Joule suppression rating, Diagnostic LEDs
- NEMA 5-15P input; 15-ft. / 4.5m line cord
- 14 NEMA 5-15R outlets (2 front / 12 rear)
- Reversible housing; 4.5in /11.4cm depth
- 2-year limited warranty
Overview
This Local Metered PDU with Isobar® surge suppression offers real-time local reporting of load level in amps, plus premium Isobar network-grade AC surge and noise suppression. Digital display continuously reports PDU output current to prevent circuit overloads as additional equipment is added. Set of three front-panel LEDs provide notification of wiring fault, protection present and line OK status. High-quality design includes rugged all-metal housing and secure rack-mount installation with included mounting accessories.
Features
- 15A single phase 100-127V Local Metered Power Distribution Unit / PDU (Agency de-rated to 12A continuous)
- Built-in 2 digit visual meter continuously reports PDU load level in amps
- ISOBAR Network-grade AC surge and noise suppression with 3840 Joules AC suppression rating and EMI/RFI filtering
- Set of 3 diagnostic LEDs report LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green) status
- Compatible with 120V AC sine wave input; For best results, connect the PDU only to true sine wave mains, generator or UPS power source (avoid connecting this surge suppressor to UPS systems producing modified sine wave, PWM sine wave and other non-sinusoidal output waveforms)
- Attached NEMA 5-15P 15A 120V input plug with 15-ft. (4.57 m) cord
- 1U Horizontal rackmount format installs in one rack space
- Switchless design prevents accidental shut-off
- 14 NEMA 5-15R outlets (2 front / 12 rear)
- Included mounting accessories support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Back panel grounding lug
Specifications
OVERVIEW
UPC Code | 037332183248 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 100; 120; 125; 127 |
Recommended Electrical Service | Single-phase 15A 100-127V service |
Maximum Input Amps | 12 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity (kW) | 1.52 |
Output Capacity Details | 1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (14) 5-15R |
Output Nominal Voltage | 100-127V |
Overload Protection | 15A Breaker |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Two digit current meter reports PDU output load in amps |
Front Panel LEDs | Set of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green) |
Switches | No power switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3840 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 140 |
AC Suppression Surge Current Rating | 60,000 amps |
EMI / RFI Filtering | 40-80 dB |
Immunity | Conforms to IEEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation |
Minimum Required Rack Depth (inches) | 7.5 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 2.25 x 20.50 x 10.00 |
Shipping Weight (lbs.) | 5.85 |
Unit Dimensions (hwd / in.) | 20.000 x 2.000 x 4.500 |
Unit Weight (lbs.) | 4.6 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
Grounding | Rear grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); NOM (Mexico); UL 1449 |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black | |
P007-003 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black | |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black | |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black | |
P030-002-5 | Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images