Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Local Metered single phase 12A 120V 0U 48in / 122cm vertical rackmount PDU
  • Two-digit current meter reports output current in amps
  • Attached 15-ft. (4.57 m) cord with NEMA 5-15P input plug
  • 16 NEMA 5-15R outlets
  • Toolless button mount and bolt-down bracket installation hardware included
  • 2-year limited warranty

Features

  • 15A single phase 120V Local Metered Power Distribution Unit / PDU (Agency de-rated to 12A continuous)
  • Two-digit lighted meter reports combined total output current in amps
  • Attached NEMA 5-15P 15A 120V input plug with 15-ft. (4.57 m) line cord
  • 0U 48in / 122cm vertical rackmount format installs using no rack spaces
  • 16 NEMA 5-15R outlets
  • Includes 15A circuit breaker and lighted power switch inside a transparent protective cover
  • Toolless installation supported in button-mount compatible equipment racks
  • Bolt-down installation brackets support installation in other racks and additional surfaces

Package Includes

  • PDUMV15 Local Metered Vertical PDU
  • Mounting hardware and spare mounting buttons
  • Owner's manual with warranty information
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332132536
PDU TypeLocal Metered
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceSingle-phase 15A 120V service
Maximum Input Amps12
Maximum Input Amps DetailsAgency de-rated to 12A continuous
PDU Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
OUTPUT
Output Capacity Details1.44kW (120V) / 12A total capacity; 12A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(16) 5-15R
Output Nominal Voltage120V
Overload Protection15A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
SwitchesLighted on/off switch with transparent switch cover
PHYSICAL
Material of ConstructionMetal
Form Factors SupportedVertical (0U) mounting in rack enclosures
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)51.77 x 3.43 x 2.40
Shipping Weight (lbs.)4.43
Unit Dimensions (hwd / in.)48.470 x 1.500 x 1.640
Unit Weight (lbs.)3.74
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.