Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Galvanized wall-mount J-hooks help manage and organize category, fiber optic and other cables over long distances.
  • Recommended for network and digital signage cabling along walls and ceilings
  • Made from galvanized steel designed to hold long lengths of cabling up to 60 lb.
  • Offers stress-free support for wide range of cables, including fiber, A/V and Cat5e/6
  • Built in anchor points allow use of cable ties to hold cables in place
  • Package includes 25 wall-mount J-hooks that comply with TIA/EIA requirements

Features

J-Hooks: An Inexpensive Alternative to Cable Trays
These 1-5/16-inch wall-mount J-hooks are recommended for setting up network or digital signage installations that require cabling to be run along walls, ceilings and raised floors for long distances. NCM-JHW13-25 comes with 25 wall-mount J-hooks.

Designed to Accommodate a Wide Assortment of Cable Types
Less expensive and more flexible than cable trays or ladder rack runways, these J-hooks accommodate Cat5e/6/6a, fiber optic, audio/video, coaxial and other cable types. They comply with TIA-56B-C, TIA-569-C and ISO/IEC 14763-2 requirements for structured cabling systems, making them a perfect accessory for contractors, IT staff and cable installers.

Made from Galvanized Steel to Provide Proper Long-Term Support
These easy-to-install J-hooks are made from 18-gauge galvanized steel with a zinc-plated finish. To give you an idea of their strength, they offer stress-free support for up to 50 Cat5e cables, 40 Cat6 cables or 25 Cat6a cables. Maximum weight capacity is 60 pounds. Built-in anchor points allow you to use cable ties (sold separately) to secure cabling in place.

Package Includes

  • (25) 1-5/16" J-Hooks, Wall Mount, Galvanized Steel
RoHS compliant

Specifications

OVERVIEW
UPC Code037332236098
Accessory TypeCable Support
Accessory ClassAudio Video Accessories
PHYSICAL
ColorSilver
Cable Jacket ColorSilver
Maximum Weight Capacity (lbs.)60
Unit Dimensions (hwd / in.)4.130 x 1.400 x 1.300
Unit Weight (lbs.)0.1323
STANDARDS & COMPLIANCE
Product ComplianceISO/IEC 14763-2; RoHS; TIA-568-C; TIA-569-C; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 100 ft. (30.5 m) N001-100-BK N001-100-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 100 ft. (30.5 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 100 ft. (30.5 m) N001-100-BL N001-100-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 100 ft. (30.5 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 100 ft. (30.5 m) N201-100-BK N201-100-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 100 ft. (30.5 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N201-100-BL N201-100-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 30M (100 ft.) N302-30M N302-30M Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 30M (100 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 30M (100 ft.) N306-30M N306-30M Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 30M (100 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (MTRJ/SC), 30M (100 ft.) N310-30M N310-30M Duplex Multimode 62.5/125 Fiber Patch Cable (MTRJ/SC), 30M (100 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 30M (100 ft.) N320-30M N320-30M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 30M (100 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.