Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

1.9kW Single-Phase Switched PDU, 120V Outlets (24 5-15/20R), L5-20P/5-20P, 10ft Cord, 0U Vertical, TAA



Overview

Tripp Lite single phase Switched PDU / Power Distribution Unit offers advanced network control and monitoring with the ability to turn on, turn off, recycle or lock-out power to each individual receptacle, monitor site electrical conditions and remotely monitor output power consumption. PowerAlert interface supports remote control and custom notification of user-specified conditions via email, PowerAlert Console Launcher, SNMP, Telnet or SSH interface. Individually switched outlets can be controlled in real-time to remotely reboot unresponsive network hardware, or be custom programmed for user-defined power-up and power-down sequences to ensure proper startup of interdependent IT systems and prevent inrush-related overloads as network equipment is first energized. Unused PDU outlets can be electronically locked off to prevent the connection of unauthorized hardware. PDU output current consumption in amps is continuously displayed locally via visual meter and remotely via network interface to warn of potential overloads before critical IT mains or branch breakers trip.

Features


Package Includes

  • Rackmount PDU
  • L5-20R to 5-15/20P adapter
  • Rackmount brackets
  • PDUMVROTATEBRKT
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332139719
PDU TypeSwitched
INPUT
Recommended Electrical Service20A 120V
Maximum Input Amps20
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input PhaseSingle-Phase
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(24) 5-15/20R
Output Nominal Voltage100; 120; 127
Customized Load Management Receptacles  Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
Front Panel LEDs24 power availability LEDs confirm power off/on status for each built-in outlet
SwitchesRecessed reset switch for interface reboot and factory reset
PHYSICAL
Form Factors Supported0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)4.00 x 6.00 x 72.50
Shipping Weight (lbs.)15.50
Unit Dimensions (hwd / in.)70 x 2.19 x 2.65
Unit Weight (lbs.)10
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
COMMUNICATIONS
PowerAlert SoftwareSNMPWEBCARD Interface: PowerAlert 12
Communications CableRJ45-to-DB9 configuration/console Access cable
SNMP CompatibilityPre-installed  SNMPWEBCARD  provides remote monitoring via PowerAlert Console Launcher, Telnet, SSH, and SNMP management systems. Remote management enables outlets to be turned on and off individually
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
STANDARDS & COMPLIANCE
CertificationsTested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
Certification DetailsSeries Number(s) AG-0009
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the PDUMV20NET model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.