Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1.9kW Single-Phase Switched PDU, LX Platform Interface, 120V Outlets (8 5-15/20R), NEMA L5-20P, 12 ft. Cord, 1U Rack, TAA

Model Number: PDUMH20NET2LX


1.9kW 1U PDU distributes, monitors and manages AC power in an IT environment. Built-in Java-free network interface helps you remotely monitor load levels to prevent overloads that cause downtime.
  • 1.9kW 120V single-phase switched 1U PDU
  • 8 individually controllable NEMA 5-15/20R outlets
  • Built-in Java-free LX Platform interface for remote access 24/7
  • Digital ammeter for on-site load monitoring in real time
  • NEMA L5-20P input with 12 ft. AC power cord and 5-20P adapter
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PDUMH20NET2LX 1.9kW Single-Phase Switched PDU provides advanced network control and remote power monitoring with the ability to turn on, turn off, reboot or lock out power to each outlet. By reducing the frequency of on-site visits, these advanced remote capabilities can save you money and reduce downtime.

The 1U PDU features eight switched NEMA 5-15/20R outlets with an included cord retention bracket to prevent cables from becoming accidentally disconnected. A 12-foot cord with NEMA L5-20P plug and 5-20P plug adapter connects the PDU to a compatible AC power source, generator or protected UPS.

The built-in Java-free HTML5-based LX Platform network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP.

A digital ammeter allows you to monitor the total load in real time to ensure it remains well below maximum capacity with no danger of overload. The single-phase PDU installs in 1U of space in EIA-standard 19-inch racks. You can also mount it vertically in 0U of rack space or on a wall or under a counter with the included brackets and user-supplied screws.

Features

Distributes, Monitors and Manages Network-Grade AC Power
  • 1.9kW 120V switched PDU with single-phase input
  • Recommended for network applications requiring individual outlet control, load shedding and remote monitoring of critical network components
  • NEMA L5-20P plug with 12 ft. cord and 5-20P plug adapter connects to compatible AC power source
  • Firmware upgrades support future product enhancements
  • Digital ammeter reports total PDU load in real time
8 Switched NEMA 5-15/20R Outlets Distribute AC Power
  • Individual outlets can be remotely controlled to power up, power down, reboot or lock out devices
  • Cord retention bracket prevents cables from becoming accidentally disconnected
  • Individual LEDs indicate which outlets are live
Built-In LX Platform Interface
  • Allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • No Java required
Broad Communications Compatibility
  • Supports IPv4, IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP
  • Supports automatic and manual assignment of IP address
Essential Safety Features
  • Tiered access allows administrator and guest to log in via web browser
  • Immediate alert notifications via email or SNMP traps
  • Supports user-specified alarm notification thresholds
  • Real-time clock backup maintains day/date even if PDU is unpowered
Reduce Service Calls with Auto Probe Autonomous Device Management
The Auto Probe feature (Firmware 15.5.2 and greater) checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA).
Flexible Mounting Options
  • Included rack-mounting brackets compatible with front- or rear-facing installation
  • Compatible with 1U horizontal, 0U vertical, wall and under-counter mounting with included brackets and user-supplied screws
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMH20NET2LX 1.9kW Single-Phase Switched PDU
  • Built-in LX Platform interface
  • Configuration cable
  • (8) Cable ties
  • Cord retention bracket
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332203281
PDU TypeSwitched
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
Output Receptacles(8) 5-15/20R
Output Nominal Voltage100; 120; 127
Overload Protectionn/a
Customized Load Management Receptacles  8 individually switched output receptacles
INPUT
PDU Input Voltage100; 120; 127
Recommended Electrical Service20A 120V
Maximum Input Amps20
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeNEMA 5-20P; NEMA L5-20P
Input PhaseSingle-Phase
Input Cord Length (ft.)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Front Panel LEDs8 LEDs display power on-off status for each output receptacle. Ethernet Link and Status LED's for network activity. System status LED for monitoring system operation.
SwitchesRecessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
PHYSICAL
Form Factors Supported1U rackmount
Material of ConstructionMetal
Minimum Required Rack Depth (inches)9.3
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)0.00 x 0.00 x 0.00
Shipping Weight (lbs.)0.00
Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.25
Unit Weight (lbs.)5.99
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% (non-condensing)
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
COMMUNICATIONS
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
SPECIAL FEATURES
TVSS Grounding  Rear panel grounding lug
CERTIFICATIONS
CertificationsTested to UL 60950-1 (USA), CSA/CSA-C22.2 NO. 60950-1 (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
Power Cords
  Model Number Description
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA Computer Power Cord, NEMA 5-15P to Left Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA Computer Power Cord, NEMA 5-15P to Right Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-2 | Power Cords P006-006-2 Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-515MF | Power Cords P006-006-515MF Piggyback Extension Cord, NEMA 5-15P to 2x C13 - 13A, 125V, 16 AWG, 6 ft., Black
P006-010 | Power Cords P006-010 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft., Black
P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
P010-012 | Power Cords P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black
P030-002-5 | Power Cords P030-002-5 Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft., Black
P043-002 | Power Cords P043-002 Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft., Black
P044-06I | Power Cords P044-06I Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black
P049-010 | Power Cords P049-010 Power Cord, C19 to NEMA 5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1E 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2E 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3E 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.