MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 1M (3.28 ft.)
Part Number: N844-01M-8LC-PT
- MTP / MPO to 8 x LC Fan-out Cable
- Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
- Slim uniboot design saves space and makes cables easier to manage
- Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
- Sturdy plastic housing for long-lasting durability
- OM3, 40GbE rated, 40GBASE-SR4
- Backward compatible with existing 50/125 fiber
- Plenum rated jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- MTP / MPO to 8 x LC Fan-out Cable
- Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
- Slim uniboot design saves space and makes cables easier to manage
- Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
- Sturdy plastic housing for long-lasting durability
- OM3, 40GbE rated, 40GBASE-SR4
- Backward compatible with existing 50/125 fiber
- Plenum rated jacket
Specifications
OVERVIEW
UPC Code | 037332185259 |
Technology | Multimode |
Optical Mode | OM3 |
PHYSICAL
Cable Jacket Color | Aqua |
Connector Color | Aqua; Black; Aqua |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 8 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | ≤0.35dB |
CONNECTIONS
Side A - Connector 1 | 12-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | (8) LC DUPLEX (MALE) |
Endface Polish | PC |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
Breakout | Yes |
Trunk | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images