Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1-Port Gigabit Ethernet (GbE) PCI Express (PCIe) Card, Full Profile


Adds a 10/100/1000 Mbps network card and Ethernet port to your PCI Express computer/server or replaces an existing network card and Ethernet port.
  • Supports 10/100/1000 Mbps data rate auto-negotiation
  • Complies with PCI Express Revision 1.1
  • Compatible with x4, x8 and x16 PCIe slots
  • Fully compliant with IEEE 802.3, 802.3u and 802.3ab
  • Works with Windows®, Mac® and Linux® computers
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PCE-1G-01

Have a Question?
Contact Us

Overview

The high-performance PCE-1G-01 1-Port Gigabit Ethernet PCI Express Card adds a 10/100/1000 Mbps network card and RJ45 Ethernet port to your computer or server. By adding the PCE-1G-01 to a computer with either no networking capabilities or 10/100 Ethernet, you can upgrade to Gigabit Ethernet capability without having to buy a new computer. It supports 10/100/1000 Mbps data rate auto-negotiation.

Perfect for home or office, the PCE-1G-01 lets you connect to your high-speed LAN at Gigabit speeds up to 1000 Mbps. It easily installs inside your computer in just a few minutes. The standard bracket’s one-lane (x1) interface is compatible with x4, x8 and x16 PCIe slots. Allow the appropriate drivers to automatically install on your hard drive (a driver CD is included if they don’t), and connect a Cat5e/6 patch cable between the card’s RJ45 slot and your network. An LED indicates successful connection and network activity.

The PCE-1G-01 is backward compatible with 10/100 Mbps networks and complies with PCI Express Revision 1.1. Fully compliant with IEEE 802.3, 802.3u and 802.3ab. Supports IEEE 802.3x full-duplex flow control, 802.1p Layer 2 priority encoding, 802.1a VLAN tagging, crossover detection and auto correction (auto MDI/MDI-X), Wake-on-LAN (WoL) and 9K Jumbo Frames.

Features

Adds 10/100/1000 Mbps Network Card and Ethernet Port to Your Computer
  • Upgrades your system to Gigabit Ethernet capability without buying a new computer or server
  • Supports 10/100/1000 Mbps data rate auto-negotiation
  • Perfect for home or office use

Easy to Install Inside Your Computer
  • 1-lane (x1) interface compatible with x4, x8 and x16 PCIe slots
  • Appropriate drivers install to your hard drive automatically
  • LED indicates successful connection and network activity

Loaded with the Latest Features
  • Complies with PCI Express Revision 1.1
  • Fully compliant with IEEE 802.3, 802.3u and 802.3ab
  • Supports IEEE 802.3x full-duplex flow control, 802.1p Layer 2 priority encoding and 802.1a VLAN tagging
  • Supports crossover detection and auto correction (auto MDI/MDI-X)
  • Supports Wake-on-LAN (WoL) and 9K Jumbo Frames
  • Backward compatible with 10/100 Mbps networks

System Requirements

  • Computer with available PCI Express (PCIe) expansion slot (x1, x4, x8 or x16)
  • Windows (XP and later), Mac OS X 10.4 and later, or Linux

Package Includes

  • PCE-1G-01 1-Port Gigabit Ethernet PCI Express Card, Full Profile
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193643
INPUT
Cable Length (ft.)0
PHYSICAL
ColorRed
Shipping Dimensions (hwd / in.)1.00 x 3.50 x 5.40
Shipping Weight (lbs.)0.20
CONNECTIONS
Ports1
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

A driver CD is included in the box.

Additional FAQs may be available on the PCE1G01 model support page.

Resources & Downloads

support icon

Do you own a
PCE-1G-01

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.